NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesTools2P-8260: Cylinder Liner Installer Tool
Home
Workshop SuppliesTools
2P-8260: Cylinder Liner Installer Tool
2P-8260: Cylinder Liner Installer Tool

Cat® Cylinder Liner Installer Tool to accurately and securely position the cylinder liner in the engine block, ensuring a proper fit and alignment

Brand: Cat

Product Images
2P-8260: Cylinder Liner Installer Tool
2P-8260: Cylinder Liner Installer Tool
2P-8260: Cylinder Liner Installer Tool
2P-8260: Cylinder Liner Installer Tool
2P-8260: Cylinder Liner Installer Tool

Cat® Cylinder Liner Installer Tool to accurately and securely position the cylinder liner in the engine block, ensuring a proper fit and alignment

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Cylinder Liner Installer Tool ensures the cylinder liner is installed correctly and securely. The cylinder liner is required for maintaining the integrity and performance of the machine components, helps to prevent damage to the cylinder liner during installation by providing a controlled and even pressure distribution, and reduces the risk of cracks, dents, or other forms of damage to the liner.

Attributes:
• Provides paramount stability and guidance and prevents slippage
• Ensure the liner is installed correctly each time it is replaced, maintaining the integrity of the machine

Applications:
The Cylinder Liner Installer Tool helps to align the cylinder liner correctly within the machine components, ensuring the cylinder liner is installed correctly and securely, and helps to improve the durability and longevity of the machine.

The Cylinder Liner Installer Tool ensures the cylinder liner is installed correctly and securely. The cylinder liner is required for maintaining the integrity and performance of the machine components, helps to prevent damage to the cylinder liner during installation by providing a controlled and even pressure distribution, and reduces the risk of cracks, dents, or other forms of damage to the liner.

Attributes:
• Provides paramount stability and guidance and prevents slippage
• Ensure the liner is installed correctly each time it is replaced, maintaining the integrity of the machine

Applications:
The Cylinder Liner Installer Tool helps to align the cylinder liner correctly within the machine components, ensuring the cylinder liner is installed correctly and securely, and helps to improve the durability and longevity of the machine.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 679
Overall Length (in): 26.732
Overall Height (mm): 252.1
Overall Height (in): 9.925
Overall Width (mm): 38.1
Overall Width (in): 1.5
Weight (kg): 3.972
Weight (lb): 8.756
Material: Structural Steel,Alloy Steel,Coating Mixed: Nonmetallic
Units of MeasureUSMetric
Overall Length (mm): 679
Overall Length (in): 26.732
Overall Height (mm): 252.1
View More
Compatible Models
Compatible Models
Generator Set
3508B
View More
Generator Set
3508B
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 2P-8260

The Cylinder Liner Installer Tool ensures the cylinder liner is installed correctly and securely. The cylinder liner is required for maintaining the integrity and performance of the machine components, helps to prevent damage to the cylinder liner during installation by providing a controlled and even pressure distribution, and reduces the risk of cracks, dents, or other forms of damage to the liner.

Attributes:
• Provides paramount stability and guidance and prevents slippage
• Ensure the liner is installed correctly each time it is replaced, maintaining the integrity of the machine

Applications:
The Cylinder Liner Installer Tool helps to align the cylinder liner correctly within the machine components, ensuring the cylinder liner is installed correctly and securely, and helps to improve the durability and longevity of the machine.

View More
Specifications for part number 2P-8260

Units of Measure

USMetric
Overall Length (mm): 679
Overall Length (in): 26.732
Overall Height (mm): 252.1
Overall Height (in): 9.925
Overall Width (mm): 38.1
Overall Width (in): 1.5
Weight (kg): 3.972
Weight (lb): 8.756
Material: Structural Steel,Alloy Steel,Coating Mixed: Nonmetallic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert