NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2S-4080: Air Compressor Adapter Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
2S-4080: Air Compressor Adapter Gasket
2S-4080: Air Compressor Adapter Gasket

Gasket

Brand: Cat

Product Images
2S-4080: Air Compressor Adapter Gasket
2S-4080: Air Compressor Adapter Gasket
2S-4080: Air Compressor Adapter Gasket
2S-4080: Air Compressor Adapter Gasket
2S-4080: Air Compressor Adapter Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber Gasket Gasket
Overall Width (mm): 138
Overall Length (mm): 167
Material: Rubber Gasket Gasket
Overall Width (mm): 138
Overall Length (mm): 167
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AE40 IIAD45AD40
Generator Set
G3516C
Truck Engine
169316741676
Wheel Tractor
621650B666623637651B631C641660B633C657B651641B657666B
Vehicular Engine
D346D348D349
Soil Compactor
825B
Petroleum Engine
C-15
Wheel Dozer
834824B834B
Landfill Compactor
826B836
Winch
59N59L58L5958
Motor Grader
24H
Wheel Loader
988B988F980B988F II980988
Track-Type Tractor
D10ND8LD10RD9GD10D9RD9LD9N
Ripper
1098
Marine Engine
D334C183406E
Truck
769773777769B
Tractor
772776768B
Bulldozer
8S8U10C9C9U10SU9S9SU834U834S10S10U8A
View More
Underground Art Truck
AE40AE40 IIAD45AD40
Warranty Information
Return Policy
Parts diagram for 2S-4080
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
2S-40802S-4080
8M-52528M-5252
9X-73719X-7371
View All Parts
Frequently bought together
2S-4080
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8M-5252
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9X-7371
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0522
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0527
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2S-4080
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2S-4080

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2S-4080
Material: Rubber Gasket Gasket
Overall Width (mm): 138
Overall Length (mm): 167
View More
Compatible Models for part number 2S-4080

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR SET

G3516C

TRUCK ENGINE

1693 1674 1676

WHEEL TRACTOR

621 650B 666 623 637 651B 631C 641 660B 633C 657B 651 641B 657 666B

VEHICULAR ENGINE

D346 D348 D349

SOIL COMPACTOR

825B

PETROLEUM ENGINE

C-15

WHEEL DOZER

834 824B 834B

LANDFILL COMPACTOR

826B 836

WINCH

59N 59L 58L 59 58

MOTOR GRADER

24H

WHEEL LOADER

988B 988F 980B 988F II 980 988

TRACK-TYPE TRACTOR

D10N D8L D10R D9G D10 D9R D9L D9N

RIPPER

10 9 8

MARINE ENGINE

D334 C18 3406E

TRUCK

769 773 777 769B

TRACTOR

772 776 768B

BULLDOZER

8S 8U 10C 9C 9U 10SU 9S 9SU 834U 834S 10S 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert