Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
R1600G R1600H R1600 R1700G R2900 R3000H R1700 II R2900G
OFF HIGHWAY TRUCK
793D 793F 785D 789 785 793 789G 789D
WINCH
57H 59N 59L 58L 57 58
MOTOR GRADER
18M3 120H 120G 16 18 135H 160H ES 12H NA 16M 163H 120H ES 140H 140G 16H 16G 140H NA 130G 143H 16GC 14H 14G 12H 12G 160H 160G 16H NA 160H NA 16M3 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D9 GC D7H D8R D8L D8N D9R D9L D9N D10N D10R D11R
MARINE ENGINE
3516 3512 3508
PIPELAYER
589
EXCAVATOR
312E 312D 315D L 319D LN 319D L 318D L 313D 318E L 312D L 319D 312E L 316E L
RIPPER SCARIFIER
12G 140G 16G 130G
WHEEL TRACTOR
615 613 611 615C II 657G 613C II 615C 613B 613C
TRACK LOADER
943
SOIL COMPACTOR
825G 825C 815F II 815B 815F
EJECTOR TRUCK
740 D400E II
COLD PLANER
PM-201 PM-565 PM-565B
WHEEL DOZER
834B 814B 824G 824C 814F II 814F
LANDFILL COMPACTOR
836 816F II 826C 826G 816B 816F
WHEEL LOADER
972G 988F II 994 980G II 988B 988F 966D 966C 966F 966E 966G 966R 980F II 966F II 972G II 980C 980F 980G 994D 970F 966G II
GEN SET ENGINE
3508 3512 3516
CHALLENGER
70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 95E
ARTICULATED TRUCK
D550B D44B D20D D35HP D30C D30D D250E II D35C D300E D300D D300B D400E D250E D250D D250B D400D D25D D25C D350E D350D D350C D350E II D400 D40D 740 D400E II 735 OEM 735 D300E II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.