This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.
Attributes: Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.
Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.
Applications: Gaskets are used in many static joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.
Attributes: Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.
Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.
Applications: Gaskets are used in many static joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Outside Diameter (mm): 221.2
Material: Rubber Gasket Gasket
Overall Width (mm): 209
Bore Diameter (mm): 185.1
Overall Length (mm): 217
Thickness (mm): 1.98
Outside Diameter (mm): 221.2
Material: Rubber Gasket Gasket
Overall Width (mm): 209
View More
Compatible Models
Compatible Models
Pumper
HT400
Generator
SR4SR4B
Truck Engine
3406C3406B
Winch
57H
Motor Grader
16G16H NA
Track-Type Tractor
D8RD8GCD8ND8 GCD8R II
Marine Engine
3406B3406C
Pipelayer
583R587R578
Stabilizer Mixer
SM-350
Front Shovel
5080
Excavator
375-A L375-A245245D245B
Ripper Scarifier
16G
Power Package
G3406
Generator Set
G34063406C
Wheel Tractor
627E623B627F623E623F621B621E621F
Reclaimer Mixer
RM-250CRM-350BRM-350
Engine
G3406
Soil Compactor
825G825C
Wheel Dozer
814B824G II824G824C
Cold Planer
PM-465
Landfill Compactor
826C826G826G II
Wheel Loader
980G II980C980F980G980F II
Road Reclaimer
RM-350BRR-250RR-250B
Soil Stabilizer
SS-250SS-250B
Gen Set Engine
3406C3406B
Articulated Truck
D400D400ED40DD400DD350ED35HP
Ripper
8
Engine - Industrial
3406B3406C
Industrial Engine
3406B3406C
Wheel Scraper
623F627F623E627E621E621F
Gas Engine
G3406
Bulldozer
824S8U8258SU8A
View More
Pumper
HT400
Warranty Information
Return Policy
Parts diagram for 2W-0459
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2W-0459
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2W-0459
Description: Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.
Attributes: Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.
Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.
Applications: Gaskets are used in many static joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2W-0459
Outside Diameter (mm): 221.2
Material: Rubber Gasket Gasket
Overall Width (mm): 209
Bore Diameter (mm): 185.1
Overall Length (mm): 217
Thickness (mm): 1.98
View More
Compatible Models for part number 2W-0459
PUMPER
HT400
GENERATOR
SR4 SR4B
TRUCK ENGINE
3406C 3406B
WINCH
57H
MOTOR GRADER
16G 16H NA
TRACK-TYPE TRACTOR
D8R D8GC D8N D8 GC D8R II
MARINE ENGINE
3406B 3406C
PIPELAYER
583R 587R 578
STABILIZER MIXER
SM-350
FRONT SHOVEL
5080
EXCAVATOR
375-A L 375-A 245 245D 245B
RIPPER SCARIFIER
16G
POWER PACKAGE
G3406
GENERATOR SET
G3406 3406C
WHEEL TRACTOR
627E 623B 627F 623E 623F 621B 621E 621F
RECLAIMER MIXER
RM-250C RM-350B RM-350
ENGINE
G3406
SOIL COMPACTOR
825G 825C
WHEEL DOZER
814B 824G II 824G 824C
COLD PLANER
PM-465
LANDFILL COMPACTOR
826C 826G 826G II
WHEEL LOADER
980G II 980C 980F 980G 980F II
ROAD RECLAIMER
RM-350B RR-250 RR-250B
SOIL STABILIZER
SS-250 SS-250B
GEN SET ENGINE
3406C 3406B
ARTICULATED TRUCK
D400 D400E D40D D400D D350E D35HP
RIPPER
8
ENGINE - INDUSTRIAL
3406B 3406C
INDUSTRIAL ENGINE
3406B 3406C
WHEEL SCRAPER
623F 627F 623E 627E 621E 621F
GAS ENGINE
G3406
BULLDOZER
824S 8U 825 8SU 8A
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.