NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsAlarms & HornsAlarms300-9546: Alarm Assembly-Backup
Home
CabsAlarms & HornsAlarms
300-9546: Alarm Assembly-Backup
300-9546: Alarm Assembly-Backup

Cat® Backup Alarm Assembly (Sound Level 107 dB)

Brand: Cat

Product Images
300-9546: Alarm Assembly-Backup
300-9546: Alarm Assembly-Backup
300-9546: Alarm Assembly-Backup
300-9546: Alarm Assembly-Backup
300-9546: Alarm Assembly-Backup

Cat® Backup Alarm Assembly (Sound Level 107 dB)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

Attributes:
• Voltage: 9-32 VDC
• Decibel Output: 107 dB(A)
• 2-pin DT connector
• Water resistant
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
• RoHS compliant

Application:
Cat back up alarm assemblies are used on Cat machines. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

Attributes:
• Voltage: 9-32 VDC
• Decibel Output: 107 dB(A)
• 2-pin DT connector
• Water resistant
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
• RoHS compliant

Application:
Cat back up alarm assemblies are used on Cat machines. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 2-Pin DT
Voltage (volts): 9-32 VDC
Length (mm): 102
Width (mm): 72
Height (mm): 44
Wire Length (mm): 310
Length (in): 4
Width (in): 2.8
Height (in): 1.7
Wire Length (in): 12.2
Material: Carbon Steel,Polyamide Plastic
Units of MeasureUSMetric
Connector Type: 2-Pin DT
Voltage (volts): 9-32 VDC
Length (mm): 102
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D277C297D297C297D2287C2257D3297D XHP277C2287C287D297D2 XHP
Compact Track Loader
249D289D289C279C2289D3259D3279D3249D3299D XHP259D239D299D299C279D279C239D3299D3 XE289C2299D3299D2299D2 XHP
Mini Hyd Excavator
307E307E2308E308E2
Skid Steer Loader
249D3226D3289D3226D246D246C262D3279D3232D272C272D272D XHP242D3246D3256C236D232D3236D3242D262D262C272D2 XHP272D3 XE262C2272D3272D2
Pneumatic Compactor
CW-16CW-14CW34CW-34
Soil Compactor
CP7CS44BCP44B
Compactor
CCS7
Vibratory Compactor
CS-44BCS7CS44BCP44BCP-44B
View More
Multi Terrain Loader
257D277D277C297D297C297D2287C2257D3297D XHP277C2287C287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 300-9546
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
300-9546300-9546
110-6326110-6326
110-6331110-6331
View All Parts
Frequently bought together
300-9546
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-6326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-6331
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
265-6619
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
377-6969
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
265-6618
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 300-9546
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 300-9546

Description:
Cat back up alarm assemblies are audible warning devices used to warn of the reverse motion of Cat machines. Cat alarms contribute to the safety of your rugged work environment.

Attributes:
• Voltage: 9-32 VDC
• Decibel Output: 107 dB(A)
• 2-pin DT connector
• Water resistant
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
• RoHS compliant

Application:
Cat back up alarm assemblies are used on Cat machines. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 300-9546

Units of Measure

USMetric
Connector Type: 2-Pin DT
Voltage (volts): 9-32 VDC
Length (mm): 102
Width (mm): 72
Height (mm): 44
Wire Length (mm): 310
Length (in): 4
Width (in): 2.8
Height (in): 1.7
Wire Length (in): 12.2
Material: Carbon Steel,Polyamide Plastic
View More
Compatible Models for part number 300-9546

MULTI TERRAIN LOADER

257D 277D 277C 297D 297C 297D2 287C2 257D3 297D XHP 277C2 287C 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 289D3 259D3 279D3 249D3 299D XHP 259D 239D 299D 299C 279D 279C 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

MINI HYD EXCAVATOR

307E 307E2 308E 308E2

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 246C 262D3 279D3 232D 272C 272D 272D XHP 242D3 246D3 256C 236D 232D3 236D3 242D 262D 262C 272D2 XHP 272D3 XE 262C2 272D3 272D2

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW-34

SOIL COMPACTOR

CP7 CS44B CP44B

COMPACTOR

CCS7

VIBRATORY COMPACTOR

CS-44B CS7 CS44B CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert