Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.42
Outside Diameter (mm): 36
Working Pressure (kPa): 300
Working Pressure (psi): 44
Operating Temperature: -55°C to 175°C
Material: Rubber,Coolant Hose Hose,Other Hose
Application: Engine Cooling System
Pressure Capacity (psi): 1210
SAE: SAE 20R3
Bulk Unit of Measure: CM
Units of MeasureUSMetric
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63
Generator
SR4SR4BXQP500
Generator Set
C18 GEN SEXQ425C15 I6DE550GCDE600SGC3408CDE450GCC15 GEN SEC18 MARINE GSDE500GCC13GENSETDE605GCC13 XQ375DE450SGCDE500SGCC175-16DE715GCDE660GCC13 XQ350XQ1140C18 I6C18C15C13
Rotary Mixer
RM800
Power Module
C18
Reclaimer Mixer
RM800
Soil Compactor
825825K
Material Handler
MH3037
Wheel Dozer
834834K824824K
Cold Planer
PM820PM825PM822
Motor Grader
120M 2
Landfill Compactor
836K826K836826
Wheel Loader
988K XE988K988 XE986988GC988986K
Road Reclaimer
RM800
Gen Set Engine
C15 GEN SEPOWER SYSC13GENSET
Knuckleboom Loader
2384D2384C2484D2484C559C579C559D579D
Rotary Drill
MD6310MD6200MD6250
Marine Engine
C18 MARINEC18
Industrial Engine
C18
Petroleum Package
CX35-C18IC18
View More
Underground Art Truck
AD63
Warranty Information
Return Policy
Parts diagram for 302-7411
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 302-7411
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 302-7411
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 302-7411
Units of Measure
USMetric
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.42
Outside Diameter (mm): 36
Working Pressure (kPa): 300
Working Pressure (psi): 44
Operating Temperature: -55°C to 175°C
Material: Rubber,Coolant Hose Hose,Other Hose
Application: Engine Cooling System
Pressure Capacity (psi): 1210
SAE: SAE 20R3
Bulk Unit of Measure: CM
View More
Compatible Models for part number 302-7411
UNDERGROUND ART TRUCK
AD63
GENERATOR
SR4 SR4B XQP500
GENERATOR SET
C18 GEN SE XQ425 C15 I6 DE550GC DE600SGC 3408C DE450GC C15 GEN SE C18 MARINE GS DE500GC C13GENSET DE605GC C13 XQ375 DE450SGC DE500SGC C175-16 DE715GC DE660GC C13 XQ350 XQ1140 C18 I6 C18 C15 C13
ROTARY MIXER
RM800
POWER MODULE
C18
RECLAIMER MIXER
RM800
SOIL COMPACTOR
825 825K
MATERIAL HANDLER
MH3037
WHEEL DOZER
834 834K 824 824K
COLD PLANER
PM820 PM825 PM822
MOTOR GRADER
120M 2
LANDFILL COMPACTOR
836K 826K 836 826
WHEEL LOADER
988K XE 988K 988 XE 986 988GC 988 986K
ROAD RECLAIMER
RM800
GEN SET ENGINE
C15 GEN SE POWER SYS C13GENSET
KNUCKLEBOOM LOADER
2384D 2384C 2484D 2484C 559C 579C 559D 579D
ROTARY DRILL
MD6310 MD6200 MD6250
MARINE ENGINE
C18 MARINE C18
INDUSTRIAL ENGINE
C18
PETROLEUM PACKAGE
CX35-C18I C18
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.