Description: Offering unparalleled manufacturing precision, Cat® Wheel Loader Sidebar Protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Compatible Models: 994K 994F
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® Wheel Loader Sidebar Protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Compatible Models: 994K 994F
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 86.6
Retainer: 340-0583
Length (in): 32.142
Wear or Durability: Standard
Sidebar Thickness (in): 1.969
Bolt Spacing (in): 23.6
Pins: 310-2788
Shear Blocks: 356-6435
Sidebar Thickness (mm): 50
Hole Spacing (in): 23.622
Attachment Method: CapSure
Bolt Spacing (mm): 600
Hole Spacing (mm): 600
Sidebar Width (mm): 67
Length (mm): 816.4
Units of MeasureUSMetric
Height (mm): 86.6
Retainer: 340-0583
Length (in): 32.142
View More
Compatible Models
Compatible Models
Wheel Loader
995992994K994H
View More
Wheel Loader
995992994K994H
Warranty Information
Return Policy
Parts diagram for 304-5854
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 304-5854
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 304-5854
Description: Offering unparalleled manufacturing precision, Cat® Wheel Loader Sidebar Protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Compatible Models: 994K 994F
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 304-5854
Units of Measure
USMetric
Height (mm): 86.6
Retainer: 340-0583
Length (in): 32.142
Wear or Durability: Standard
Sidebar Thickness (in): 1.969
Bolt Spacing (in): 23.6
Pins: 310-2788
Shear Blocks: 356-6435
Sidebar Thickness (mm): 50
Hole Spacing (in): 23.622
Attachment Method: CapSure
Bolt Spacing (mm): 600
Hole Spacing (mm): 600
Sidebar Width (mm): 67
Length (mm): 816.4
View More
Compatible Models for part number 304-5854
WHEEL LOADER
995 992 994K 994H
View More
Related parts
304-5849: SIDEBAR PROTECTOR PIN
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.