NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainBrakes & ComponentsHydraulic Brake Valves305-5533: Pedal Brake Control
Home
DrivetrainBrakes & ComponentsHydraulic Brake Valves
305-5533: Pedal Brake Control
305-5533: Pedal Brake Control

Cat® Right Foot Brake Pedal

Brand: Cat

Product Images
305-5533: Pedal Brake Control
305-5533: Pedal Brake Control
305-5533: Pedal Brake Control
305-5533: Pedal Brake Control
305-5533: Pedal Brake Control

Cat® Right Foot Brake Pedal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
The brake pedal is essential to a vehicle's braking system, allowing the driver to slow down or stop the vehicle with precision and control. It is located to the right of the accelerator pedal and is operated by pressing down on the top portion of the pedal with the driver's right foot. When the pedal is depressed, pressure is generated in the brake lines, causing the brake pads or shoes to clamp down on the brake rotors or drums and slow down the vehicle.

Attributes:
• Designed with a sturdy metal construction to withstand the forces and wear and tear associated with frequent use.
• Feature a non-slip surface to prevent the driver's foot from slipping.

Applications:
The brake pedal transmits the driver's input to the brake calipers or drums located at each wheel and is widely used in Cat 815, 816, 826K, 836K, 815K Earthmoving Compactor, 814, 854K, 814K, 834K, 844K Wheel Dozer, 992K, 990K, 993K, 988K, and 988K Xe Wheel-type Loader.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The brake pedal is essential to a vehicle's braking system, allowing the driver to slow down or stop the vehicle with precision and control. It is located to the right of the accelerator pedal and is operated by pressing down on the top portion of the pedal with the driver's right foot. When the pedal is depressed, pressure is generated in the brake lines, causing the brake pads or shoes to clamp down on the brake rotors or drums and slow down the vehicle.

Attributes:
• Designed with a sturdy metal construction to withstand the forces and wear and tear associated with frequent use.
• Feature a non-slip surface to prevent the driver's foot from slipping.

Applications:
The brake pedal transmits the driver's input to the brake calipers or drums located at each wheel and is widely used in Cat 815, 816, 826K, 836K, 815K Earthmoving Compactor, 814, 854K, 814K, 834K, 844K Wheel Dozer, 992K, 990K, 993K, 988K, and 988K Xe Wheel-type Loader.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Distance Between Flange Holes (in): 4.33
Distance Between Flange Holes (mm): 109.6
Maximum Angle: 45
Material: Alloy Aluminum
Units of MeasureUSMetric
Distance Between Flange Holes (in): 4.33
Distance Between Flange Holes (mm): 109.6
Maximum Angle: 45
View More
Compatible Models
Compatible Models
Soil Compactor
825825K815K815
Wheel Dozer
814854834844824814K834K824K854K844K
Landfill Compactor
826K816K836K816836826
Wheel Loader
814K993K988K XE988K988994K994H995990K992K990993992
View More
Soil Compactor
825825K815K815
Warranty Information
Return Policy
Parts diagram for 305-5533
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
305-5533305-5533
3J-19073J-1907
6V-83986V-8398
View All Parts
Frequently bought together
305-5533
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
305-5532
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
251-4630
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert