NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits306-2337: Oil Filter Seal-O-Ring for Engine
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
306-2337: Oil Filter Seal-O-Ring for Engine
306-2337: Oil Filter Seal-O-Ring for Engine

Cat® Oil Filter Seal-O-Ring for Engine

Brand: Cat

Product Images
306-2337: Oil Filter Seal-O-Ring for Engine
306-2337: Oil Filter Seal-O-Ring for Engine

Cat® Oil Filter Seal-O-Ring for Engine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat o-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

Attributes:
• Tight sealing
• Ability to withstand harsh environments

Application:
O-rings are used in many static and dynamic joints throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat o-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

Attributes:
• Tight sealing
• Ability to withstand harsh environments

Application:
O-rings are used in many static and dynamic joints throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (in): 3937.008
Units of MeasureUSMetric
Cross Section Diameter (mm): 99999.99
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models
Compatible Models
Pumper
SPF343C
Generator
LC51XXLC30XXLC31XX
Integrated Toolcarrier
IT14G2IT38HIT14G
Load Haul Dump
R1300G II
Motor Grader
120M12M120140 GC
Track Skidder
527
Wheel Skidder
555D535D545D525D
Track-Type Tractor
D5K LGPD3K2 XLD5R LGPD4K XLD5R2D5R XLD3K XLD6ND6KD6K LGPD4D5D4K LGPD4K2 LGPD6K XLD5K2 LGPD6K2D3K2 LGPD5K XLD5K2 XLD4K2 XLD3K LGP
Asphalt Paver
AP-300DAP-650BAP-800DBG-225CBG-230DAP-300
Pipelayer
PL61
Package
3.4B IOPU
Engine - Generator Set
C3.3DE50E0
Vibratory Compactor
CS-56CS-54CS78BCS-44BCS-56BCS-68BCP-533ECS7CS-323CCS-44CD-44BCS-433ECS-54BCS-78BCS-79BCP-433ECS-423ECS-64BCD-54CP-323CCP74BCS-533ECP-54BCS-76CS-74CS68BCS56BCS-74BCB-44BCS44BCB-68BCB-434DCB46BCS-64CS79BCP-56BCP-68BCP-44BCP-64CB-54BCB-66BCP-54CP-56CP-74BCP-44CB-64BCP76BCS74BCS14CP-76CP-74CP68BCD-54BCP44BCP56B
Generator Set
C6.6DE55GCDE33GCC7.1C4.4XQP150C3.3 GEN SDE65GCC7.1 GENC6.6DE150EC3.4C3.3C3.3DE50E0C3.3DE50E2DE50GCC3.3DE33E3C3.3DE33E0XQP30
Engine
C7.1
Track Loader
963953963D963K953D953K
Soil Compactor
CP44B815K815CP12CP14CP16CP17CS20CS10CS11CS12CS16CS19CP7CP5CS44BCS5
Petroleum Engine
C4.4
Backhoe Loader
450E
Wheel Dozer
814K814
Landfill Compactor
816K816
Wheel Loader
962928H928HZ962L950M950L962M926924930938930H930K950GC814K924HZ950 GC924H924K938H938K
Compact Wheel Loader
920K914910K920914K914G914G2
Telehandler
TH3510DTL642DTH357DTL943DTL943CTH408DTH514D
Gen Set Engine
C3.4BPOWER SYS
Engine - Machine
C323054CC3.4BC4.4C6.6
Transmission
TR16-C7.1
Wheeled Excavator
M315D2M317M315DM317D2M316FM313DM314F
Pneumatic Compactor
CW-16CW-14CW34PS-360CCW-34PS-150C
Industrial Engine
C6.6C7.13054EC3.4B3054C3.4BC3.3C4.4
Compactor
CB8CB7CD10CCS7CB13CB15CB16CD8
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 306-2337
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 306-2337
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 306-2337

Description:
Cat o-rings are designed to be compressed in a groove and act as a seal between mating parts to keep your equipment leak free.

Attributes:
• Tight sealing
• Ability to withstand harsh environments

Application:
O-rings are used in many static and dynamic joints throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 306-2337

Units of Measure

USMetric
Cross Section Diameter (mm): 99999.99
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Inside Diameter (in): 3937.008
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models for part number 306-2337

PUMPER

SPF343C

GENERATOR

LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

120M 12M 120 140 GC

TRACK SKIDDER

527

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D5R LGP D4K XL D5R2 D5R XL D3K XL D6N D6K D6K LGP D4 D5 D4K LGP D4K2 LGP D6K XL D5K2 LGP D6K2 D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

ASPHALT PAVER

AP-300D AP-650B AP-800D BG-225C BG-230D AP-300

PIPELAYER

PL61

PACKAGE

3.4B IOPU

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS-56 CS-54 CS78B CS-44B CS-56B CS-68B CP-533E CS7 CS-323C CS-44 CD-44B CS-433E CS-54B CS-78B CS-79B CP-433E CS-423E CS-64B CD-54 CP-323C CP74B CS-533E CP-54B CS-76 CS-74 CS68B CS56B CS-74B CB-44B CS44B CB-68B CB-434D CB46B CS-64 CS79B CP-56B CP-68B CP-44B CP-64 CB-54B CB-66B CP-54 CP-56 CP-74B CP-44 CB-64B CP76B CS74B CS14 CP-76 CP-74 CP68B CD-54B CP44B CP56B

GENERATOR SET

C6.6 DE55GC DE33GC C7.1 C4.4 XQP150 C3.3 GEN S DE65GC C7.1 GEN C6.6DE150E C3.4 C3.3 C3.3DE50E0 C3.3DE50E2 DE50GC C3.3DE33E3 C3.3DE33E0 XQP30

ENGINE

C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B 815K 815 CP12 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS16 CS19 CP7 CP5 CS44B CS5

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

450E

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962 928H 928HZ 962L 950M 950L 962M 926 924 930 938 930H 930K 950GC 814K 924HZ 950 GC 924H 924K 938H 938K

COMPACT WHEEL LOADER

920K 914 910K 920 914K 914G 914G2

TELEHANDLER

TH3510D TL642D TH357D TL943D TL943C TH408D TH514D

GEN SET ENGINE

C3.4B POWER SYS

ENGINE - MACHINE

C32 3054C C3.4B C4.4 C6.6

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M315D2 M317 M315D M317D2 M316F M313D M314F

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 PS-360C CW-34 PS-150C

INDUSTRIAL ENGINE

C6.6 C7.1 3054E C3.4B 3054C 3.4B C3.3 C4.4

COMPACTOR

CB8 CB7 CD10 CCS7 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert