Description: The Ball Joint for Broom Frame is a vital component that connects the broom head to the handle frame, allowing for efficient and effective sweeping. Designed for smooth movement and maneuverability, the ball joint enables the broom head to rotate and pivot freely, making it easy to sweep in various directions and angles. Its swiveling action ensures easy adjustment to different surfaces and allows for reaching tight corners and spaces. With the ball joint, the broom head maintains optimal contact with the surface, enhancing its cleaning performance and ensuring thorough sweeping.
Attributes: • Constructed from sturdy materials, the ball joint offers durability and longevity • Withstand regular use and resist wear and tear. • Designed for easy attachment and detachment, facilitating convenient assembly and disassembly • Provides seamless transitions between sweeping directions, allowing for efficient and uninterrupted cleaning.
Applications: The Ball Joint for Broom Frame allows for easy handling and maneuverability while sweeping, providing smooth movements and adjustable angles to ensure thorough cleaning. It is extensively used in Cat 216, 216B, 226, 226B, 228, 232, 232B, 236, 236B, 236D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 248, 248B, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 299C and 299D Skid Steers, 904B, 904H, 906H, 907H and 908H Wheel Loader, BA18 Broom - Angle, 72", BA18 Work Tools.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Ball Joint for Broom Frame is a vital component that connects the broom head to the handle frame, allowing for efficient and effective sweeping. Designed for smooth movement and maneuverability, the ball joint enables the broom head to rotate and pivot freely, making it easy to sweep in various directions and angles. Its swiveling action ensures easy adjustment to different surfaces and allows for reaching tight corners and spaces. With the ball joint, the broom head maintains optimal contact with the surface, enhancing its cleaning performance and ensuring thorough sweeping.
Attributes: • Constructed from sturdy materials, the ball joint offers durability and longevity • Withstand regular use and resist wear and tear. • Designed for easy attachment and detachment, facilitating convenient assembly and disassembly • Provides seamless transitions between sweeping directions, allowing for efficient and uninterrupted cleaning.
Applications: The Ball Joint for Broom Frame allows for easy handling and maneuverability while sweeping, providing smooth movements and adjustable angles to ensure thorough cleaning. It is extensively used in Cat 216, 216B, 226, 226B, 228, 232, 232B, 236, 236B, 236D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 248, 248B, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 299C and 299D Skid Steers, 904B, 904H, 906H, 907H and 908H Wheel Loader, BA18 Broom - Angle, 72", BA18 Work Tools.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 4.17
Material Description: Steel
Height (mm): 105.9
Overall Height (in): 4.16
Length (in): 4.53
Overall Height (mm): 105.9
Overall Length (in): 4.5
Length (mm): 115
Material: Steel,Carbon Steel
Overall Length (mm): 115
Overall Width (in): 4.14
Weight (kg): 1.1
Hole Size (mm): 12.7 (4X)
Overall Width (mm): 105.2
Weight (lb): 2.41
Hole Size (in): 0.5 (4X)
Width (in): 4.14
Width (mm): 105.2
Units of MeasureUSMetric
Height (in): 4.17
Material Description: Steel
Height (mm): 105.9
View More
Compatible Models
Compatible Models
Broom-Angle
BA18
View More
Broom-Angle
BA18
Warranty Information
Return Policy
Parts diagram for 307-2665
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 307-2665
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 307-2665
Description: The Ball Joint for Broom Frame is a vital component that connects the broom head to the handle frame, allowing for efficient and effective sweeping. Designed for smooth movement and maneuverability, the ball joint enables the broom head to rotate and pivot freely, making it easy to sweep in various directions and angles. Its swiveling action ensures easy adjustment to different surfaces and allows for reaching tight corners and spaces. With the ball joint, the broom head maintains optimal contact with the surface, enhancing its cleaning performance and ensuring thorough sweeping.
Attributes: • Constructed from sturdy materials, the ball joint offers durability and longevity • Withstand regular use and resist wear and tear. • Designed for easy attachment and detachment, facilitating convenient assembly and disassembly • Provides seamless transitions between sweeping directions, allowing for efficient and uninterrupted cleaning.
Applications: The Ball Joint for Broom Frame allows for easy handling and maneuverability while sweeping, providing smooth movements and adjustable angles to ensure thorough cleaning. It is extensively used in Cat 216, 216B, 226, 226B, 228, 232, 232B, 236, 236B, 236D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 248, 248B, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 299C and 299D Skid Steers, 904B, 904H, 906H, 907H and 908H Wheel Loader, BA18 Broom - Angle, 72", BA18 Work Tools.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 307-2665
Units of Measure
USMetric
Height (in): 4.17
Material Description: Steel
Height (mm): 105.9
Overall Height (in): 4.16
Length (in): 4.53
Overall Height (mm): 105.9
Overall Length (in): 4.5
Length (mm): 115
Material: Steel,Carbon Steel
Overall Length (mm): 115
Overall Width (in): 4.14
Weight (kg): 1.1
Hole Size (mm): 12.7 (4X)
Overall Width (mm): 105.2
Weight (lb): 2.41
Hole Size (in): 0.5 (4X)
Width (in): 4.14
Width (mm): 105.2
View More
Compatible Models for part number 307-2665
BROOM-ANGLE
BA18
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.