Description: Heavyweight, white, absorbent material used for spill cleanup and everyday maintenance absorption of non-flammable petroleum products and petroleum based fluids, such as oil, gasoline, kerosene, diesel fuel, solvents, etc.
Attributes: • Absorbs petroleum-based fluids only—ideal for situations where water absorption is not necessary • Roll material works great for factory floors saturated with oils or other petroleum based fluids • Less expensive than a universal absorbent (ideal for oil-only spills or drips) • Material will not degrade or have a chemical reaction to petroleum-based fluids • Absorbs 10 times its weight, reducing material purchase and disposal costs • Dimple design helps absorb more liquid in less time (material retains liquid even when fully saturated) • Roll material cuts easily with scissors or razor knife — easily shaped to fit virtually any area • Material: 100% polypropylene • Multiple layers are held together with thermal bond points for added strength and durability—will not fall apart or leave behind residue, even when fully saturated • Material can be incinerated with less than 0.1% ash while producing 21,000 Btu/lb • Meets OSHA regulation 29 CFR 1910.22(a)(2) for dry and clean workplace floors • Material Safety Data Sheets (MSDS) available • Supplier-branded product unless otherwise indicated
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Heavyweight, white, absorbent material used for spill cleanup and everyday maintenance absorption of non-flammable petroleum products and petroleum based fluids, such as oil, gasoline, kerosene, diesel fuel, solvents, etc.
Attributes: • Absorbs petroleum-based fluids only—ideal for situations where water absorption is not necessary • Roll material works great for factory floors saturated with oils or other petroleum based fluids • Less expensive than a universal absorbent (ideal for oil-only spills or drips) • Material will not degrade or have a chemical reaction to petroleum-based fluids • Absorbs 10 times its weight, reducing material purchase and disposal costs • Dimple design helps absorb more liquid in less time (material retains liquid even when fully saturated) • Roll material cuts easily with scissors or razor knife — easily shaped to fit virtually any area • Material: 100% polypropylene • Multiple layers are held together with thermal bond points for added strength and durability—will not fall apart or leave behind residue, even when fully saturated • Material can be incinerated with less than 0.1% ash while producing 21,000 Btu/lb • Meets OSHA regulation 29 CFR 1910.22(a)(2) for dry and clean workplace floors • Material Safety Data Sheets (MSDS) available • Supplier-branded product unless otherwise indicated
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: White
Ply: 3
Absorption/Box/Roll (L): 151
Size (mm): 76 cm X 46 m
Absorption/Box/Roll (gal): 40
Size (in): 30 in X 150 ft
Size (ft): 2.5 wide 150 long
Material: PVC Plastic
Size (cm): 76
Size (m): .76 wide 46 long
Units of MeasureUSMetric
Color: White
Ply: 3
Absorption/Box/Roll (L): 151
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Description: Heavyweight, white, absorbent material used for spill cleanup and everyday maintenance absorption of non-flammable petroleum products and petroleum based fluids, such as oil, gasoline, kerosene, diesel fuel, solvents, etc.
Attributes: • Absorbs petroleum-based fluids only—ideal for situations where water absorption is not necessary • Roll material works great for factory floors saturated with oils or other petroleum based fluids • Less expensive than a universal absorbent (ideal for oil-only spills or drips) • Material will not degrade or have a chemical reaction to petroleum-based fluids • Absorbs 10 times its weight, reducing material purchase and disposal costs • Dimple design helps absorb more liquid in less time (material retains liquid even when fully saturated) • Roll material cuts easily with scissors or razor knife — easily shaped to fit virtually any area • Material: 100% polypropylene • Multiple layers are held together with thermal bond points for added strength and durability—will not fall apart or leave behind residue, even when fully saturated • Material can be incinerated with less than 0.1% ash while producing 21,000 Btu/lb • Meets OSHA regulation 29 CFR 1910.22(a)(2) for dry and clean workplace floors • Material Safety Data Sheets (MSDS) available • Supplier-branded product unless otherwise indicated
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 307-9926
Units of Measure
USMetric
Color: White
Ply: 3
Absorption/Box/Roll (L): 151
Size (mm): 76 cm X 46 m
Absorption/Box/Roll (gal): 40
Size (in): 30 in X 150 ft
Size (ft): 2.5 wide 150 long
Material: PVC Plastic
Size (cm): 76
Size (m): .76 wide 46 long
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.