NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves308-1267: 24 Volt Direct Current Solenoid Valve
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
308-1267: 24 Volt Direct Current Solenoid Valve
308-1267: 24 Volt Direct Current Solenoid Valve

Cat® Solenoid Valve for traction control solenoid and relief valve acts as a relief valve to prevent excessive pressure

Brand: Cat

Product Images
308-1267: 24 Volt Direct Current Solenoid Valve
308-1267: 24 Volt Direct Current Solenoid Valve
308-1267: 24 Volt Direct Current Solenoid Valve
308-1267: 24 Volt Direct Current Solenoid Valve
308-1267: 24 Volt Direct Current Solenoid Valve

Cat® Solenoid Valve for traction control solenoid and relief valve acts as a relief valve to prevent excessive pressure

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat solenoid valve assemblies are electromechanical devices designed to open or close the valve used in fluid systems of Cat heavy-duty equipment.

Attributes:
• Voltage: 24 VDC
• 3-way, 2-position
• Fluid Type: SAE 10 oil
• Thread Size: 3/4-16
• Connector Type: 2-pin DT

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat solenoid valve assemblies are electromechanical devices designed to open or close the valve used in fluid systems of Cat heavy-duty equipment.

Attributes:
• Voltage: 24 VDC
• 3-way, 2-position
• Fluid Type: SAE 10 oil
• Thread Size: 3/4-16
• Connector Type: 2-pin DT

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Voltage (volts): 24 VDC
Length (mm): 117.4
Height (mm): 65
Length (in): 4.62
Height (in): 2.55
Thread Size (in): 42433
Material: Carbon Steel
Units of MeasureUSMetric
Voltage (volts): 24 VDC
Length (mm): 117.4
Height (mm): 65
View More
Compatible Models
Compatible Models
Articulated Truck
730C2735B730730C740B730 EJECTOR725725C2735
Ejector Truck
730C2 EJ730C740B
View More
Articulated Truck
730C2735B730730C740B730 EJECTOR725725C2735
Warranty Information
Return Policy
Parts diagram for 308-1267
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 308-1267
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 308-1267

Description:
Cat solenoid valve assemblies are electromechanical devices designed to open or close the valve used in fluid systems of Cat heavy-duty equipment.

Attributes:
• Voltage: 24 VDC
• 3-way, 2-position
• Fluid Type: SAE 10 oil
• Thread Size: 3/4-16
• Connector Type: 2-pin DT

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 308-1267

Units of Measure

USMetric
Voltage (volts): 24 VDC
Length (mm): 117.4
Height (mm): 65
Length (in): 4.62
Height (in): 2.55
Thread Size (in): 42433
Material: Carbon Steel
View More
Compatible Models for part number 308-1267

ARTICULATED TRUCK

730C2 735B 730 730C 740B 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert