NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups310-4912: Single Flange Track Roller
Home
UndercarriageRolling ComponentsTrack Roller Groups
310-4912: Single Flange Track Roller
310-4912: Single Flange Track Roller

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

Brand: Cat

Product Images
310-4912: Single Flange Track Roller
310-4912: Single Flange Track Roller
310-4912: Single Flange Track Roller
310-4912: Single Flange Track Roller
310-4912: Single Flange Track Roller

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 197.5mm Tread Diameter, 243mm Mounting Width

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Track rollers support and guide the machine on the track.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Track rollers support and guide the machine on the track.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Flange Type: SINGLE FLANGE
Tread Diameter (in): 7.78
Tread Diameter (mm): 198
Application: Standard Application
Flange Diameter (mm): 228
Flange Diameter (in): 8.96
Units of MeasureUSMetric
Flange Type: SINGLE FLANGE
Tread Diameter (in): 7.78
Tread Diameter (mm): 198
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R LGPD5R XLD6N LGPD6ND5D5R2D6N OEMD6N XL
Track Loader
953D953953K
Track Skidder
517
View More
Track-Type Tractor
D5R LGPD5R XLD6N LGPD6ND5D5R2D6N OEMD6N XL
Warranty Information
Return Policy
Parts diagram for 310-4912
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
310-4912310-4912
310-4915310-4915
229-5446229-5446
View All Parts
Frequently bought together
310-4912
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
310-4915
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
229-5446
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
223-9110
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6I-8077
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
190-1546
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
Related parts
417-3770
417-3770: Single Flange Track Roller
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert