NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Plates324-5447: 205mm Inner Diameter Wear Sleeve
Home
DrivetrainClutches & ComponentsClutch Plates
324-5447: 205mm Inner Diameter Wear Sleeve
324-5447: 205mm Inner Diameter Wear Sleeve

Cat® Torque Converter Wear Sleeve reduces friction and wear, enhancing their efficiency and longevity

Brand: Cat

Product Images
324-5447: 205mm Inner Diameter Wear Sleeve
324-5447: 205mm Inner Diameter Wear Sleeve
324-5447: 205mm Inner Diameter Wear Sleeve
324-5447: 205mm Inner Diameter Wear Sleeve
324-5447: 205mm Inner Diameter Wear Sleeve

Cat® Torque Converter Wear Sleeve reduces friction and wear, enhancing their efficiency and longevity

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Service component for the torque converter used to locate and retain bearings and seals between the impeller and the stator support.

Attributes:
• Material: Steel
• Inside Diameter: 205 mm (8.07 in)
• Hole Size: 14 mm (0.54 in) (12X)

Application:
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Service component for the torque converter used to locate and retain bearings and seals between the impeller and the stator support.

Attributes:
• Material: Steel
• Inside Diameter: 205 mm (8.07 in)
• Hole Size: 14 mm (0.54 in) (12X)

Application:
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 205
Outside Diameter (mm): 292
Length (mm): 22
Hole Size (mm): 14 (12X)
Thread: 1/2-13 (2X)
Inside Diameter (in): 8.07
Outside Diameter (in): 11.50
Length (in): 0.87
Hole Size (in): 0.54 (12X)
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 205
Outside Diameter (mm): 292
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 324-5447
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 324-5447
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 324-5447

Description:
Service component for the torque converter used to locate and retain bearings and seals between the impeller and the stator support.

Attributes:
• Material: Steel
• Inside Diameter: 205 mm (8.07 in)
• Hole Size: 14 mm (0.54 in) (12X)

Application:
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 324-5447

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Inside Diameter (mm): 205
Outside Diameter (mm): 292
Length (mm): 22
Hole Size (mm): 14 (12X)
Thread: 1/2-13 (2X)
Inside Diameter (in): 8.07
Outside Diameter (in): 11.50
Length (in): 0.87
Hole Size (in): 0.54 (12X)
View More
Compatible Models for part number 324-5447

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert