NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components326-0610: Engine and Compartment Door Latch
Home
CabsCab VisibilityOther Visibility Components
326-0610: Engine and Compartment Door Latch
326-0610: Engine and Compartment Door Latch

Cat® T Bar Latch used in Access Doors

Brand: Cat

Product Images
326-0610: Engine and Compartment Door Latch
326-0610: Engine and Compartment Door Latch
326-0610: Engine and Compartment Door Latch
326-0610: Engine and Compartment Door Latch
326-0610: Engine and Compartment Door Latch

Cat® T Bar Latch used in Access Doors

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 100
Overall Width (mm): 100
Overall Height (mm): 86.6
Fits Bolt Sizes (mm): M12
Overall Length (in): 3.937
Overall Width (in): 3.937
Overall Height (in): 3.409
Fits Bolt Sizes (in): 1/2-13
Units of MeasureUSMetric
Overall Length (mm): 100
Overall Width (mm): 100
Overall Height (mm): 86.6
View More
Compatible Models
Compatible Models
Wheel Tractor
623G623H621K OEM657G621G621H627G627H631K631G637G637K651
Rotary Mixer
RM500BRM800
Integrated Toolcarrier
IT62H
Wheel Tractor-Scraper
627K631K627623621637627K LRC632631613G637K657651623K LRC623K621K
Reclaimer Mixer
RM800RM500B
Soil Compactor
CP5825825K825C815K815CS5
Material Handler
MH3049MH3059
Off Highway Truck
789G789D798 AC796 AC794 AC789798
Wheel Dozer
834844834H834K854824C824K814K854K814824844K
Cold Planer
PM820PM825PM822PM312PM313PM310PM620PM622
Landfill Compactor
816K836826836H836K816826C826K
Motor Grader
18M312M24M12K2414M312M 312M 2161201418160K120M120K160M140M 3 AWD12M 3 AWD120 GC140M 3140M 2140 GC120M 216M16M314M-3160140M140K160M 2160M 314L15014M140K 2160M 3 AWD14016GC120K 2
Hydraulic Shovel
6020B
Wheel Loader
972H988 XE950GC814K986988GC962H986H988950H986K995990K950 GC990992988K XE988K992K966H994K
Road Reclaimer
RM800RM600RM500BRM500
Rotary Drill
MD6250MD6380MD6310MD6200
Asphalt Paver
AP355AP500FAP1055AP-1055FAP655AP655FAP-1000FAP-300DAP300AP355FAP300FAP655F LAP600AP600FAP555FAP1000
Wheel Scraper
637K
Truck
793D789D794 AC
Vibratory Compactor
CS-34CP-34
View More
Wheel Tractor
623G623H621K OEM657G621G621H627G627H631K631G637G637K651
Warranty Information
Return Policy
Parts diagram for 326-0610
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
326-0610326-0610
295-3839295-3839
3J-19073J-1907
View All Parts
Frequently bought together
326-0610
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
295-3839
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
305-3153
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 326-0610
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 326-0610

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 326-0610

Units of Measure

USMetric
Overall Length (mm): 100
Overall Width (mm): 100
Overall Height (mm): 86.6
Fits Bolt Sizes (mm): M12
Overall Length (in): 3.937
Overall Width (in): 3.937
Overall Height (in): 3.409
Fits Bolt Sizes (in): 1/2-13
View More
Compatible Models for part number 326-0610

WHEEL TRACTOR

623G 623H 621K OEM 657G 621G 621H 627G 627H 631K 631G 637G 637K 651

ROTARY MIXER

RM500B RM800

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 613G 637K 657 651 623K LRC 623K 621K

RECLAIMER MIXER

RM800 RM500B

SOIL COMPACTOR

CP5 825 825K 825C 815K 815 CS5

MATERIAL HANDLER

MH3049 MH3059

OFF HIGHWAY TRUCK

789G 789D 798 AC 796 AC 794 AC 789 798

WHEEL DOZER

834 844 834H 834K 854 824C 824K 814K 854K 814 824 844K

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

LANDFILL COMPACTOR

816K 836 826 836H 836K 816 826C 826K

MOTOR GRADER

18M3 12M 24M 12K 24 14M3 12M 3 12M 2 16 120 14 18 160K 120M 120K 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 16M 16M3 14M-3 160 140M 140K 160M 2 160M 3 14L 150 14M 140K 2 160M 3 AWD 140 16GC 120K 2

HYDRAULIC SHOVEL

6020B

WHEEL LOADER

972H 988 XE 950GC 814K 986 988GC 962H 986H 988 950H 986K 995 990K 950 GC 990 992 988K XE 988K 992K 966H 994K

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ROTARY DRILL

MD6250 MD6380 MD6310 MD6200

ASPHALT PAVER

AP355 AP500F AP1055 AP-1055F AP655 AP655F AP-1000F AP-300D AP300 AP355F AP300F AP655F L AP600 AP600F AP555F AP1000

WHEEL SCRAPER

637K

TRUCK

793D 789D 794 AC

VIBRATORY COMPACTOR

CS-34 CP-34

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert