NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits326-7289: Valve Cover O-Ring Seal
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
326-7289: Valve Cover O-Ring Seal
326-7289: Valve Cover O-Ring Seal

Cat® O-Ring Seal for engine valve cover ensures a tight and leak-free seal, preventing oil or gases from escaping and contaminants

Brand: Cat

Product Images
326-7289: Valve Cover O-Ring Seal
326-7289: Valve Cover O-Ring Seal
326-7289: Valve Cover O-Ring Seal
326-7289: Valve Cover O-Ring Seal
326-7289: Valve Cover O-Ring Seal

Cat® O-Ring Seal for engine valve cover ensures a tight and leak-free seal, preventing oil or gases from escaping and contaminants

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat o-rings are designed to be seated in a groove and compressed during assembly providing a sealing element between mating parts to keep your equipment leak free.

Attributes:
• O-ring seal
• Prevents intrusion of contaminants

Application:
Used in cylinder head cover assemblies and valve cover assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat o-rings are designed to be seated in a groove and compressed during assembly providing a sealing element between mating parts to keep your equipment leak free.

Attributes:
• O-ring seal
• Prevents intrusion of contaminants

Application:
Used in cylinder head cover assemblies and valve cover assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 0.1
Overall Width (in): 4
Overall Width (mm): 101.6
Overall Length (in): 4
Cross Section Diameter (mm): 99999.99
Overall Height (mm): 2.54
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Overall Length (mm): 101.6
Inside Diameter (in): 3937.008
Units of MeasureUSMetric
Overall Height (in): 0.1
Overall Width (in): 4
Overall Width (mm): 101.6
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models
Compatible Models
Pumper
SPF343C
Generator
LC51XXLC30XXLC31XX
Integrated Toolcarrier
IT38H
Load Haul Dump
R1300G II
Material Handler
MH3022MH3024MH3032MH3040
Motor Grader
120M120 GC120M 2140 GC12M120
Track Skidder
527
Wheel Skidder
535D545D525D555D
Asphalt Compactor
CB7CB16CB15CB13CB10
Track-Type Tractor
D5K LGPD5R LGPD4K XLD6K2 LGPD5R2D6N OEMD3K XLD6N XLD6ND6KD4D5D4K LGPD4K2 LGPD6N LGPD5K2 LGPD3K2 LGPD4K2 XLD3K2 XLD6K2 XLD5R XLD6K LGPD6K XLD6K2D5K XLD5K2 XLD3K LGP
Knuckleboom Loader
579C579D2484D2484C559C559D2384D2384C
Asphalt Paver
AP1055AP500AP655BG555EPE636AP600AP555FAP500FAP655FAP-600DBG1000EAP-500EAP655F LAP600FAP-655DAP-1000EAP-1000FAP-555EBG1055EAP-1055FAP-1055EBG600DAP555BG655DBG500EAP1000
Marine Engine
C4.4C7.1
Pipelayer
PL61
Forestry Products
538548558FM528FM528 LL
Log Loadr Forst Mach
558
Excavator
316F LM315F312EFM538312F324EM317F333 GC320D2FM548335F323FM318F330D2324E LN548320D2 GC320D2 FM316F317558320GX326F L323F OEM323E LNFM558314E CROTHER326F320 GX538313F330GC320 GC320E RR325F320E LRR323F LN318D2 L324E L312E L330 GC323D3323D L313F L330D2 L323D2326D2 L314F CR320D320E323GC314E LCR323E L329E LN323E SA320E LN330F323F L313D2 GC320D LMH3040326 GC320E L320D GC326D2323D2 L320F L313D2-GC313D2326GC330F LN318E L336 GC325F LCR318F L320326325323329E L318F330335336333330F L329E323 GX318D2329F L335F LCR323 GC316E L315F LCR329D2 L320D2 L329D2326F LN
Engine - Generator Set
C7.1DE200E
Vibratory Compactor
CB10CS-56CS-54CS-56BCS-68BCB7CS-54BCS-66BCS-78BCS-79BCP12CS-64BCS-76BCP74BCS-76CS-74CS-74BCS-64CP-64CB-54BCB-66BCP-54CP-56CB-64BCS12CS14CP-76CP-74CS78BCS54BCS7CB-64CB-54CP-54BCS68BCS56BCB-44BCB-68BCS79BCP-56BCP-68BCP54BCP-74BCP76BCS74BCP68BCP56B
Mobile Hyd Power Unit
323F OEM330D2330FMHPU329E330 MHPUC7.1330F
Generator Set
XQP115DE200GCC4.4DE110EXQP150C7.1DE150EDE220GCC7.1 GENC6.6DE150EXQ230C6.6C7.1C7.1DE150E0C4.4C7.1DE200EDE165GCC4.4XQ100C7.1 GEN SC4.4XQ803512BXQP200C4.4DE88E0C4.4DE65E3C4.4DE88E3DE150GCXQP100C4.4DE110E2
Hex Based Spl Solution
320E330F OEM
Engine
C7.1 MARINC7.1
Track Loader
963953963D963K953D953K
Soil Compactor
CP44BCP68BCP56B815CS64BCS76BCS74BCP7CP74B815KCP11CP12CP14CP16CP17CS20CS11CS12CS13CS14CS16CS17CS19CS44BCS56BCS68BCS66BCS78BCS54B
Backhoe Loader
420F2432F2430F2430E430F450E450F416F2428F2434F444F420E432F420F444F2440450428F416F434F2
Wheel Dozer
814K814
Landfill Compactor
816K816
Telehandler
TL943C
Compact Wheel Loader
910M930938926914M918M
Wheel Loader
950K962L962K950M950L962M966F930H930K930M950GC814K924H924K938H938K938M926M962928HZ926924930938950966F II962M Z950M Z924HZ950 GC
Engine - Machine
C4.4C6.6
Gen Set Engine
POWER SYS
Transmission
TR16-C7.1
Wheeled Excavator
M322D MHM314M315M322M320M318M319M316M317M320FM317D2M315D2MH3026MH3024M318DM318FM315GCMH3040M324D2 MHM318D MHM323FM322D2M322FM322DM316FM316DM320D2M322D2 MHM314F
Pneumatic Compactor
CW-16CW34CW12CW-34
Engine - Industrial
MX35
Industrial Engine
C6.6C7.1C4.4
Wheel Feller Buncher
573C573D563C563D553C2570C2570D2470C2670C2670D
Compactor
CB8CCS9CB10CB13CB15CB16
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 326-7289
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
326-7289326-7289
462-1171462-1171
360-8960360-8960
View All Parts
Frequently bought together
326-7289
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
462-1171
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
360-8960
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
322-3155
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
527-1641
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
517-8243
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 326-7289
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 326-7289

Description:
Cat o-rings are designed to be seated in a groove and compressed during assembly providing a sealing element between mating parts to keep your equipment leak free.

Attributes:
• O-ring seal
• Prevents intrusion of contaminants

Application:
Used in cylinder head cover assemblies and valve cover assemblies. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 326-7289

Units of Measure

USMetric
Overall Height (in): 0.1
Overall Width (in): 4
Overall Width (mm): 101.6
Overall Length (in): 4
Cross Section Diameter (mm): 99999.99
Overall Height (mm): 2.54
Inside Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
Overall Length (mm): 101.6
Inside Diameter (in): 3937.008
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models for part number 326-7289

PUMPER

SPF343C

GENERATOR

LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT38H

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120M 120 GC 120M 2 140 GC 12M 120

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D6K2 LGP D5R2 D6N OEM D3K XL D6N XL D6N D6K D4 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D6K LGP D6K XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E BG1055E AP-1055F AP-1055E BG600D AP555 BG655D BG500E AP1000

MARINE ENGINE

C4.4 C7.1

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 FM528 FM528 LL

LOG LOADR FORST MACH

558

EXCAVATOR

316F L M315F 312E FM538 312F 324E M317F 333 GC 320D2 FM548 335F 323F M318F 330D2 324E LN 548 320D2 GC 320D2 FM 316F 317 558 320GX 326F L 323F OEM 323E LN FM558 314E CR OTHER 326F 320 GX 538 313F 330GC 320 GC 320E RR 325F 320E LRR 323F LN 318D2 L 324E L 312E L 330 GC 323D3 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 320D 320E 323GC 314E LCR 323E L 329E LN 323E SA 320E LN 330F 323F L 313D2 GC 320D L MH3040 326 GC 320E L 320D GC 326D2 323D2 L 320F L 313D2-GC 313D2 326GC 330F LN 318E L 336 GC 325F LCR 318F L 320 326 325 323 329E L 318F 330 335 336 333 330F L 329E 323 GX 318D2 329F L 335F LCR 323 GC 316E L 315F LCR 329D2 L 320D2 L 329D2 326F LN

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS-54 CS-56B CS-68B CB7 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-76 CS-74 CS-74B CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CB-64B CS12 CS14 CP-76 CP-74 CS78B CS54B CS7 CB-64 CB-54 CP-54B CS68B CS56B CB-44B CB-68B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CP68B CP56B

MOBILE HYD POWER UNIT

323F OEM 330D2 330FMHPU 329E 330 MHPU C7.1 330F

GENERATOR SET

XQP115 DE200GC C4.4DE110E XQP150 C7.1DE150E DE220GC C7.1 GEN C6.6DE150E XQ230 C6.6 C7.1 C7.1DE150E0 C4.4 C7.1DE200E DE165GC C4.4XQ100 C7.1 GEN S C4.4XQ80 3512B XQP200 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE150GC XQP100 C4.4DE110E2

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP74B 815K CP11 CP12 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B

BACKHOE LOADER

420F2 432F2 430F2 430E 430F 450E 450F 416F2 428F2 434F 444F 420E 432F 420F 444F2 440 450 428F 416F 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

TELEHANDLER

TL943C

COMPACT WHEEL LOADER

910M 930 938 926 914M 918M

WHEEL LOADER

950K 962L 962K 950M 950L 962M 966F 930H 930K 930M 950GC 814K 924H 924K 938H 938K 938M 926M 962 928HZ 926 924 930 938 950 966F II 962M Z 950M Z 924HZ 950 GC

ENGINE - MACHINE

C4.4 C6.6

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M315D2 MH3026 MH3024 M318D M318F M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M316F M316D M320D2 M322D2 MH M314F

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert