Cat® 54.96mm Inner Diameter Hydraulic Cylinder Backup Ring prevents extrusion and seal failure in hydraulic cylinders by providing additional sealing backup
Brand: Cat
Product Images
329-2587: Hydraulic Cylinder Backup Ring
Cat® 54.96mm Inner Diameter Hydraulic Cylinder Backup Ring prevents extrusion and seal failure in hydraulic cylinders by providing additional sealing backup
A Hydraulic Cylinder Backup Ring is used in hydraulic cylinders to enhance sealing effectiveness and prevent extrusion of the primary seal. It is installed on the piston or rod of the hydraulic cylinder and works in conjunction with the primary seal, such as an O-ring or a lip seal. The backup ring is made to provide support to the primary seal, preventing it from being forced into the extrusion gaps under high pressure or during dynamic movements.
Attributes: • Exhibits good wear resistance, allowing the backup ring to withstand the friction and rubbing that occurs within the cylinder groove during operation • Manufactured to precise specifications and is built for durability and reliability
Applications: A Hydraulic Cylinder Backup Ring is positioned adjacent to the primary seal, acts as a mechanical barrier that resists extrusion of the primary seal and provides support against hydraulic forces.
A Hydraulic Cylinder Backup Ring is used in hydraulic cylinders to enhance sealing effectiveness and prevent extrusion of the primary seal. It is installed on the piston or rod of the hydraulic cylinder and works in conjunction with the primary seal, such as an O-ring or a lip seal. The backup ring is made to provide support to the primary seal, preventing it from being forced into the extrusion gaps under high pressure or during dynamic movements.
Attributes: • Exhibits good wear resistance, allowing the backup ring to withstand the friction and rubbing that occurs within the cylinder groove during operation • Manufactured to precise specifications and is built for durability and reliability
Applications: A Hydraulic Cylinder Backup Ring is positioned adjacent to the primary seal, acts as a mechanical barrier that resists extrusion of the primary seal and provides support against hydraulic forces.
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1
Cross Section Height (mm): 2.5
Material: Urethane Rubber
Inside Diameter (mm): 55
Inside Diameter (in): 2.16
Cross Section Height (in): 0.1
Units of MeasureUSMetric
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257B
Skid Steer Loader
236B3236B242B232B
View More
Multi Terrain Loader
257B
Warranty Information
Return Policy
Parts diagram for 329-2587
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-2587
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-2587
A Hydraulic Cylinder Backup Ring is used in hydraulic cylinders to enhance sealing effectiveness and prevent extrusion of the primary seal. It is installed on the piston or rod of the hydraulic cylinder and works in conjunction with the primary seal, such as an O-ring or a lip seal. The backup ring is made to provide support to the primary seal, preventing it from being forced into the extrusion gaps under high pressure or during dynamic movements.
Attributes: • Exhibits good wear resistance, allowing the backup ring to withstand the friction and rubbing that occurs within the cylinder groove during operation • Manufactured to precise specifications and is built for durability and reliability
Applications: A Hydraulic Cylinder Backup Ring is positioned adjacent to the primary seal, acts as a mechanical barrier that resists extrusion of the primary seal and provides support against hydraulic forces.
Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1
Cross Section Height (mm): 2.5
Material: Urethane Rubber
Inside Diameter (mm): 55
Inside Diameter (in): 2.16
Cross Section Height (in): 0.1
View More
Compatible Models for part number 329-2587
MULTI TERRAIN LOADER
257B
SKID STEER LOADER
236B3 236B 242B 232B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.