Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Retainer: 365-4527
Length (in): 22.756
Wear or Durability: Standard
Sidebar Thickness (in): 1.181
Bolt Spacing (in): 11.6
Pins: 329-5953
Shear Blocks: 356-6433
Sidebar Thickness (mm): 30
Hole Spacing (in): 10
Attachment Method: CapSure
Bolt Spacing (mm): 294
Hole Spacing (mm): 254
Sidebar Width (mm): 53
Length (mm): 578
Units of MeasureUSMetric
Retainer: 365-4527
Length (in): 22.756
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Wheel Loader
986988GC988G988H988K988986K988K XE988 XE
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 329-5954
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-5954
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-5954
Offering unparalleled manufacturing precision, Cat® wheel loader sidebar protector provide a strong, wear-resistant surface to help protect bucket sides. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Sidebar Protectors are Hammerless CapSureâ„¢, replaceable wear surfaces to protect bucket’s structural integrity and enhance penetration with sidebars and shear blocks. Shear block protects the pin from extreme loads and breakage, helping ensure sidebar protector retention and increase your uptime. Sidebar protectors protect the bucket edge and cut your maintenance costs.
Manufactured from steel with properties that maintain hardness for long wear life, our durable Sidecutters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Replaceable, side-pin to improve bucket performance while protecting sidebar • Hammerless CapSureâ„¢ retention for fast, easy and safe replacement
Application: • Certain wheel loader and excavator buckets • Suitable for most soil conditions in average digging conditions
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 329-5954
Units of Measure
USMetric
Retainer: 365-4527
Length (in): 22.756
Wear or Durability: Standard
Sidebar Thickness (in): 1.181
Bolt Spacing (in): 11.6
Pins: 329-5953
Shear Blocks: 356-6433
Sidebar Thickness (mm): 30
Hole Spacing (in): 10
Attachment Method: CapSure
Bolt Spacing (mm): 294
Hole Spacing (mm): 254
Sidebar Width (mm): 53
Length (mm): 578
View More
Compatible Models for part number 329-5954
BUCKET
BUCKET
WHEEL LOADER
986 988GC 988G 988H 988K 988 986K 988K XE 988 XE
View More
Related parts
329-5953: Pin Kit (Side Bar Protector)
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.