This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: D-Rings such as 235-5869 are used in dynamic applications. These seals feature either a curved inside or a curved outside profile to optimize performance and sealing capacity.
Cat D-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat D-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our D-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Attributes: • Seal Type: D-Ring • Inside Diameter: 446.00 mm (17.559 in) • Cross Section Direction: Curved Outside Diameter
Application: Consult your owner’s manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: D-Rings such as 235-5869 are used in dynamic applications. These seals feature either a curved inside or a curved outside profile to optimize performance and sealing capacity.
Cat D-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat D-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our D-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Attributes: • Seal Type: D-Ring • Inside Diameter: 446.00 mm (17.559 in) • Cross Section Direction: Curved Outside Diameter
Application: Consult your owner’s manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Hardness (Shore A): 75
Cross Section Direction: Curved Outside Diameter
Inside Diameter (mm): 446
Outside Diameter (mm): 459.2
Cross Section Width (mm): 4.31
Cross Section Height (mm): 6.6
Coating: PTFE
Color: Black
Color Notes: Actual O-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
View More
Compatible Models
Compatible Models
Wheel Tractor
631K637K651
Wheel Tractor-Scraper
651637K631K637657631
Wheel Scraper
637K
Motor Grader
24
View More
Wheel Tractor
631K637K651
Warranty Information
Return Policy
Parts diagram for 329-6113
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-6113
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-6113
Description: D-Rings such as 235-5869 are used in dynamic applications. These seals feature either a curved inside or a curved outside profile to optimize performance and sealing capacity.
Cat D-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat D-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our D-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Attributes: • Seal Type: D-Ring • Inside Diameter: 446.00 mm (17.559 in) • Cross Section Direction: Curved Outside Diameter
Application: Consult your owner’s manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Hardness (Shore A): 75
Cross Section Direction: Curved Outside Diameter
Inside Diameter (mm): 446
Outside Diameter (mm): 459.2
Cross Section Width (mm): 4.31
Cross Section Height (mm): 6.6
Coating: PTFE
Color: Black
Color Notes: Actual O-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.