NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts329-8797: Belt Tensioner
Home
EngineBelts, Pulleys, & Vibration DampersEngine Belts
329-8797: Belt Tensioner
329-8797: Belt Tensioner

Cat® Belt Tensioner for engine alternator and compressor mounting provides consistent tension

Brand: Cat

Product Images
329-8797: Belt Tensioner
329-8797: Belt Tensioner

Cat® Belt Tensioner for engine alternator and compressor mounting provides consistent tension

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat belt tensioners are designed to apply the required amount of tension on the engine belt during engine operation. Cat belt tensioners are tested for your rugged work environment.

Attributes:
• Spring tensioner
• 1 bolt mount

Application:
Used to operate auxiliary components such as the alternator system, compressor system, tensioner system, tightener system, and other belt driven systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat belt tensioners are designed to apply the required amount of tension on the engine belt during engine operation. Cat belt tensioners are tested for your rugged work environment.

Attributes:
• Spring tensioner
• 1 bolt mount

Application:
Used to operate auxiliary components such as the alternator system, compressor system, tensioner system, tightener system, and other belt driven systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 104.1
Height (mm): 86.4
Overall Width (in): 3.5
Overall Height (in): 2.5
Material: Carbon Steel
Overall Width (mm): 88.9
Overall Length (in): 7.01
Overall Height (mm): 63.5
Overall Length (mm): 178.05
Length (mm): 208.3
Units of MeasureUSMetric
Width (mm): 104.1
Height (mm): 86.4
Overall Width (in): 3.5
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models
Compatible Models
Pumper
SPF743
Generator
SR4
Power Module
TR43-C18L
Wheel Tractor-Scraper
631K637631637K657651
Off Highway Truck
772770777E777793F798 AC796 AC794 AC773GC798
Motor Grader
24M
Rotary Cutter
RC7
Hydraulic Shovel
601860156015 FS
Track-Type Tractor
D9R
Rotary Drill
MD6200
Marine Engine
C7.1C18 MARINEC4.4C18C32BC32C32 MARINEC140
Petroleum Package
CX35-C18IC18
Wheel Tractor
623B623G623E623F651E621B657E621E621F633D657G621G627G627E627F631K631D631E631G637G637D637E637K651
Generator Set
C18 GEN SEC7.1C18C4.4C32
Rotary Mixer
RM500BRM800
Reclaimer Mixer
RM800RM500BRM-500
Engine
C15C18C7.1 MARIN3512E
Petroleum Engine
2016C15C183512E
Soil Compactor
825825K
Ejector Truck
740740B
Wheel Dozer
834834K824K824
Landfill Compactor
836826836K826K
Wheel Loader
988 XE986988GC986H988986K995988K XE988K994K
Road Reclaimer
RM800RM600RM500BRM500
Gen Set Engine
POWER SYSC280-16
Articulated Truck
740C740B740 GC745C735C735B745
Industrial Engine
C18C15
Wheel Scraper
637K657G657E
Quarry Truck
772G777E770G
Truck
793F CMD797772G OEM793F OEM770G795F XQ793F795F AC777C777B777D777F772G793F AC793F XQ797F794 AC770G OEM797B
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 329-8797
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-8797
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-8797

Description:
Cat belt tensioners are designed to apply the required amount of tension on the engine belt during engine operation. Cat belt tensioners are tested for your rugged work environment.

Attributes:
• Spring tensioner
• 1 bolt mount

Application:
Used to operate auxiliary components such as the alternator system, compressor system, tensioner system, tightener system, and other belt driven systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 329-8797

Units of Measure

USMetric
Width (mm): 104.1
Height (mm): 86.4
Overall Width (in): 3.5
Overall Height (in): 2.5
Material: Carbon Steel
Overall Width (mm): 88.9
Overall Length (in): 7.01
Overall Height (mm): 63.5
Overall Length (mm): 178.05
Length (mm): 208.3
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models for part number 329-8797

PUMPER

SPF743

GENERATOR

SR4

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

OFF HIGHWAY TRUCK

772 770 777E 777 793F 798 AC 796 AC 794 AC 773GC 798

MOTOR GRADER

24M

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6018 6015 6015 FS

TRACK-TYPE TRACTOR

D9R

ROTARY DRILL

MD6200

MARINE ENGINE

C7.1 C18 MARINE C4.4 C18 C32B C32 C32 MARINE C140

PETROLEUM PACKAGE

CX35-C18I C18

WHEEL TRACTOR

623B 623G 623E 623F 651E 621B 657E 621E 621F 633D 657G 621G 627G 627E 627F 631K 631D 631E 631G 637G 637D 637E 637K 651

GENERATOR SET

C18 GEN SE C7.1 C18 C4.4 C32

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18 C7.1 MARIN 3512E

PETROLEUM ENGINE

2016 C15 C18 3512E

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740 740B

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 995 988K XE 988K 994K

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS C280-16

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

637K 657G 657E

QUARRY TRUCK

772G 777E 770G

TRUCK

793F CMD 797 772G OEM 793F OEM 770G 795F XQ 793F 795F AC 777C 777B 777D 777F 772G 793F AC 793F XQ 797F 794 AC 770G OEM 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert