NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protector Shear Blocks329-8805: Shear Block
Home
Ground Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protector Shear Blocks
329-8805: Shear Block
329-8805: Shear Block

Cat® 20 mm Shear Block

Brand: Cat

Product Images
329-8805: Shear Block
329-8805: Shear Block
329-8805: Shear Block
329-8805: Shear Block
329-8805: Shear Block

Cat® 20 mm Shear Block

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® shear blocks are designed to prevent the failure of the retention for sidebar protectors and sidecutters, preventing increased downtime. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable shear blocks make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Decreased downtime

Applications:
• Sidebar protectors and sidecutters

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® shear blocks are designed to prevent the failure of the retention for sidebar protectors and sidecutters, preventing increased downtime. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable shear blocks make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Decreased downtime

Applications:
• Sidebar protectors and sidecutters

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 127
Length (in): 11.811
Material: Boron Steel,Structural Steel
Thickness (in): 0.787
Thickness (mm): 20
Width (in): 5
Length (mm): 300
Units of MeasureUSMetric
Width (mm): 127
Length (in): 11.811
Material: Boron Steel,Structural Steel
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Excavator
390D390D L390F390F L395385B385C L
Wheel Loader
993K993
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 329-8805
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 329-8805
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 329-8805

Offering unparalleled manufacturing precision, Cat® shear blocks are designed to prevent the failure of the retention for sidebar protectors and sidecutters, preventing increased downtime. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable shear blocks make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Decreased downtime

Applications:
• Sidebar protectors and sidecutters

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 329-8805

Units of Measure

USMetric
Width (mm): 127
Length (in): 11.811
Material: Boron Steel,Structural Steel
Thickness (in): 0.787
Thickness (mm): 20
Width (in): 5
Length (mm): 300
View More
Compatible Models for part number 329-8805

BUCKET

BUCKET

EXCAVATOR

390D 390D L 390F 390F L 395 385B 385C L

WHEEL LOADER

993K 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert