Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • ARM provides added abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U and U-Blades
Compatible Models: 834K 834X
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • ARM provides added abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U and U-Blades
Compatible Models: 834K 834X
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
End 2 Hole Offset (in): 4.724
Position: RH/LH
End 1 Shape: Straight
End 2 Shape: Double Angled
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 32.445
Thickness (in): 1.378
Hole Quantity: 5
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 35
End 1 Hole Offset (in): 3.72
Width (mm): 330
End 1 Hole Offset (mm): 94.5
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 120
Overall Length (mm): 824.1
Width (in): 12.992
Units of MeasureUSMetric
End 2 Hole Offset (in): 4.724
Position: RH/LH
End 1 Shape: Straight
View More
Compatible Models
Compatible Models
Wheel Dozer
834H834834K
Blade
836G834G
View More
Wheel Dozer
834H834834K
Warranty Information
Return Policy
Parts diagram for 331-5827
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 331-5827
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 331-5827
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • ARM provides added abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal • Semi-U and U-Blades
Compatible Models: 834K 834X
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 331-5827
Units of Measure
USMetric
End 2 Hole Offset (in): 4.724
Position: RH/LH
End 1 Shape: Straight
End 2 Shape: Double Angled
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 32.445
Thickness (in): 1.378
Hole Quantity: 5
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 35
End 1 Hole Offset (in): 3.72
Width (mm): 330
End 1 Hole Offset (mm): 94.5
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Edge Type: Continuous
End 2 Hole Offset (mm): 120
Overall Length (mm): 824.1
Width (in): 12.992
View More
Compatible Models for part number 331-5827
WHEEL DOZER
834H 834 834K
BLADE
836G 834G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.