A Spacer is used to create space between the fastening components in the Engine and the Generator Mounting Support assembly. These Spacers are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components.
Attributes: Reduces the stress on the parts that are being fastened Provided with high strength and wear resistance. Resistance to vibrations and shocks.
Applications: A Spacer is used to increase the distance between the parts being fastened in the Engine and Generator Mounting Support, mostly used in Cat® 1103, 1104, C3.3, C4.4, C6.6, C7.1, C9, DE110, DE150, DE165, DE200, DE220, DE33, DE350S, DE400, DE400S, DE50, DE55, DE65, DE88, ORDP4LEW and XQP30 Generator Set, ORDM6J3S Generator Set - Oly Row, P150-5 and P250-3 Generator Set - Fgw.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Spacer is used to create space between the fastening components in the Engine and the Generator Mounting Support assembly. These Spacers are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components.
Attributes: Reduces the stress on the parts that are being fastened Provided with high strength and wear resistance. Resistance to vibrations and shocks.
Applications: A Spacer is used to increase the distance between the parts being fastened in the Engine and Generator Mounting Support, mostly used in Cat® 1103, 1104, C3.3, C4.4, C6.6, C7.1, C9, DE110, DE150, DE165, DE200, DE220, DE33, DE350S, DE400, DE400S, DE50, DE55, DE65, DE88, ORDP4LEW and XQP30 Generator Set, ORDM6J3S Generator Set - Oly Row, P150-5 and P250-3 Generator Set - Fgw.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 0.51
Inside Diameter (mm): 13
Material: Steel,Carbon Steel
Outside Diameter (in): 0.71
Outside Diameter (mm): 18
Thickness (in): 0.28
Thickness (mm): 7
Units of MeasureUSMetric
Inside Diameter (in): 0.51
Inside Diameter (mm): 13
Material: Steel,Carbon Steel
View More
Compatible Models
Compatible Models
Generator Set
C4.4DE110EC3.3 GEN SDE220GCDE200GCDE400SGCDE50GCC9DE33GCDE55GCDE165GCC4.4C7.1C7.1DE150EC7.1 GEN SDE350SGCC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C3.3C3.3DE33E3C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0DE65GCDE88GCXQP30DE110GCC4.4 GEN SC9 GEN SETDE150GCDE400GCC4.4DE110E2C7.1DE200EC4.4DE55E2
Utility Compactor
CB1.8CB1.7
Vibratory Compactor
CB1.8CB1.7
Engine - Generator Set
C7.1DE200EC3.3DE50E0
View More
Generator Set
C4.4DE110EC3.3 GEN SDE220GCDE200GCDE400SGCDE50GCC9DE33GCDE55GCDE165GCC4.4C7.1C7.1DE150EC7.1 GEN SDE350SGCC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C3.3C3.3DE33E3C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0DE65GCDE88GCXQP30DE110GCC4.4 GEN SC9 GEN SETDE150GCDE400GCC4.4DE110E2C7.1DE200EC4.4DE55E2
Warranty Information
Return Policy
Parts diagram for 331-7320
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 331-7320
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 331-7320
A Spacer is used to create space between the fastening components in the Engine and the Generator Mounting Support assembly. These Spacers are also used to provide positioning assistance between components. The size and shape of a steel spacer can vary depending on its intended use, but they are typically manufactured to very tight tolerance to ensure accurate spacing between components.
Attributes: Reduces the stress on the parts that are being fastened Provided with high strength and wear resistance. Resistance to vibrations and shocks.
Applications: A Spacer is used to increase the distance between the parts being fastened in the Engine and Generator Mounting Support, mostly used in Cat® 1103, 1104, C3.3, C4.4, C6.6, C7.1, C9, DE110, DE150, DE165, DE200, DE220, DE33, DE350S, DE400, DE400S, DE50, DE55, DE65, DE88, ORDP4LEW and XQP30 Generator Set, ORDM6J3S Generator Set - Oly Row, P150-5 and P250-3 Generator Set - Fgw.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 331-7320
Units of Measure
USMetric
Inside Diameter (in): 0.51
Inside Diameter (mm): 13
Material: Steel,Carbon Steel
Outside Diameter (in): 0.71
Outside Diameter (mm): 18
Thickness (in): 0.28
Thickness (mm): 7
View More
Compatible Models for part number 331-7320
GENERATOR SET
C4.4DE110E C3.3 GEN S DE220GC DE200GC DE400SGC DE50GC C9 DE33GC DE55GC DE165GC C4.4 C7.1 C7.1DE150E C7.1 GEN S DE350SGC C4.4DE88E0 C6.6DE150E C4.4DE65E3 C4.4DE88E3 C3.3 C3.3DE33E3 C3.3DE50E0 C3.3DE50E2 C3.3DE33E0 C7.1DE150E0 DE65GC DE88GC XQP30 DE110GC C4.4 GEN S C9 GEN SET DE150GC DE400GC C4.4DE110E2 C7.1DE200E C4.4DE55E2
UTILITY COMPACTOR
CB1.8 CB1.7
VIBRATORY COMPACTOR
CB1.8 CB1.7
ENGINE - GENERATOR SET
C7.1DE200E C3.3DE50E0
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.