Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Full waffle groove pattern optimized for cooling • Hardened steel core reduces spline wear • Internal spline provides exact OEM fit • Extended life friction material provides long service life • OEM friction formulation maintains brake performance certification
Application: Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Full waffle groove pattern optimized for cooling • Hardened steel core reduces spline wear • Internal spline provides exact OEM fit • Extended life friction material provides long service life • OEM friction formulation maintains brake performance certification
Application: Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 3.26
Inside Diameter (mm): 82.9
Outside Diameter (in): 15.9
Outside Diameter (mm): 403
Thickness (in): 0.36
Thickness (mm): 9.1
Material: Non-Band Type Friction Material,Low Alloy Steel
Units of MeasureUSMetric
Inside Diameter (in): 3.26
Inside Diameter (mm): 82.9
Outside Diameter (in): 15.9
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT62H
Load Haul Dump
R1300R1300G IIR1300G
Wheel Loader
950G960F962H962G962G II950H950K962K950G II950F II
View More
Integrated Toolcarrier
IT62G IIIT62GIT62H
Warranty Information
Return Policy
Parts diagram for 334-1034
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 334-1034
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 334-1034
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.
Attributes: • Full waffle groove pattern optimized for cooling • Hardened steel core reduces spline wear • Internal spline provides exact OEM fit • Extended life friction material provides long service life • OEM friction formulation maintains brake performance certification
Application: Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 334-1034
Units of Measure
USMetric
Inside Diameter (in): 3.26
Inside Diameter (mm): 82.9
Outside Diameter (in): 15.9
Outside Diameter (mm): 403
Thickness (in): 0.36
Thickness (mm): 9.1
Material: Non-Band Type Friction Material,Low Alloy Steel
View More
Compatible Models for part number 334-1034
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H
LOAD HAUL DUMP
R1300 R1300G II R1300G
WHEEL LOADER
950G 960F 962H 962G 962G II 950H 950K 962K 950G II 950F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.