NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals334-6528: 19.6mm Thick Weatherstripping Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
334-6528: 19.6mm Thick Weatherstripping Seal
334-6528: 19.6mm Thick Weatherstripping Seal

Cat® Weatherstripping Seal for cabin door ensures airtight and weather-resistant window seal for enhanced cabin comfort

Brand: Cat

Product Images
334-6528: 19.6mm Thick Weatherstripping Seal
334-6528: 19.6mm Thick Weatherstripping Seal
334-6528: 19.6mm Thick Weatherstripping Seal
334-6528: 19.6mm Thick Weatherstripping Seal
334-6528: 19.6mm Thick Weatherstripping Seal

Cat® Weatherstripping Seal for cabin door ensures airtight and weather-resistant window seal for enhanced cabin comfort

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement seal strip for the cab door window on certain excavators models.

Attributes:
Expanded rubber weatherstrip seal with nylon clip

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement seal strip for the cab door window on certain excavators models.

Attributes:
Expanded rubber weatherstrip seal with nylon clip

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Expanded Rubber/Nylon
Seal Type: Bulb
Length (mm): 1555.7
Width (mm): 992.8
Color: Black
Length (in): 61.248
Width (in): 39.087
Units of MeasureUSMetric
Material Description: Expanded Rubber/Nylon
Seal Type: Bulb
Length (mm): 1555.7
View More
Compatible Models
Compatible Models
Generator Set
3512B
Rotary/Track Drills
MD5150C
Hex Based Spl Solution
330F OEM352F OEM320E
Expanded Mining Products
LD350
Excavator
312D2336E LN318E L352F312D L316F L340F336E LH349F LXE349D L328D LCR329D LN329D L312E323F SA312F320D LN340F L LRE336D324D336E312D324E336F349D2 L336F LN XE320E LRR315D L325F LCR323F LN336D2 L324E L335F336F L323F336F XE374F L323D318F L390F320D L374F312E L349E L330D2336E LNH329E L318F323D SA320D RR345D L VG336D LN319D LN323D L313F L330D2 L323D LN340F L UHD323D2349E L VG324E LN329D330F L329E352F XE VG326D2 L345D320E L345D L349F L336F LNXE329F L335F LCR320D320E316F326D2349D2319D L323E L352F-VG323D2 L336F LN320D LRR329E LN326F L336D L323E SA320E LN323F OEM336D2320F L330F336F L XE316E L323E LN329D2 L326F324D LN390F L323F L330F LN324D L313F336E L326F LN349E336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
329D L336FMHPU329E336E HVG330F330D349E L HVG349E330FMHPU336F336EC7.1352FMHPU323F OEM390F
Hydraulic Shovel
6015B6015
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 334-6528
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert