NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits335-9124: Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
335-9124: Gasket
335-9124: Gasket

Cat® Gasket

Brand: Cat

Product Images
335-9124: Gasket
335-9124: Gasket

Cat® Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat gaskets act as a mechanical seal and are designed to deform and tightly fill the space between mating parts.

Attributes:
• 8 bolt mount
• Durable

Application:
Provide an effective seal between the water pump and pump cover. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat gaskets act as a mechanical seal and are designed to deform and tightly fill the space between mating parts.

Attributes:
• 8 bolt mount
• Durable

Application:
Provide an effective seal between the water pump and pump cover. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 185
Overall Width (mm): 160
Overall Height (mm): 1
Overall Length (in): 7.3
Overall Width (in): 6.3
Overall Height (in): 0.04
Units of MeasureUSMetric
Overall Length (mm): 185
Overall Width (mm): 160
Overall Height (mm): 1
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models
Compatible Models
Multi Terrain Loader
277C2277B267B287C277C287B297C287C2257B3
Track-Type Tractor
D4C IIID5C IIID3C III
Compact Track Loader
299C289C279C279C2259B3289C2
Skid Steer Loader
242B3248B246B268B236B256C246C252B3236B3262B252B272C262C262C2
Industrial Engine
C3.43044C
Track Loader
933C939C939933
Compact Wheel Loader
907H908H906H908906
View More
Multi Terrain Loader
277C2277B267B287C277C287B297C287C2257B3
Warranty Information
Return Policy
Parts diagram for 335-9124
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 335-9124
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 335-9124

Description:
Cat gaskets act as a mechanical seal and are designed to deform and tightly fill the space between mating parts.

Attributes:
• 8 bolt mount
• Durable

Application:
Provide an effective seal between the water pump and pump cover. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 335-9124

Units of Measure

USMetric
Overall Length (mm): 185
Overall Width (mm): 160
Overall Height (mm): 1
Overall Length (in): 7.3
Overall Width (in): 6.3
Overall Height (in): 0.04
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models for part number 335-9124

MULTI TERRAIN LOADER

277C2 277B 267B 287C 277C 287B 297C 287C2 257B3

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

COMPACT TRACK LOADER

299C 289C 279C 279C2 259B3 289C2

SKID STEER LOADER

242B3 248B 246B 268B 236B 256C 246C 252B3 236B3 262B 252B 272C 262C 262C2

INDUSTRIAL ENGINE

C3.4 3044C

TRACK LOADER

933C 939C 939 933

COMPACT WHEEL LOADER

907H 908H 906H 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert