NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindows & Glass346-8063: 4mm Thick Door Glass
Home
CabsCab VisibilityWindows & Glass
346-8063: 4mm Thick Door Glass
346-8063: 4mm Thick Door Glass

Cat® Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Product Images
346-8063: 4mm Thick Door Glass
346-8063: 4mm Thick Door Glass
346-8063: 4mm Thick Door Glass
346-8063: 4mm Thick Door Glass
346-8063: 4mm Thick Door Glass

Cat® Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-8063
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-8063

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-8063

Units of Measure

USMetric
Overall Length (mm): 869
Overall Width (mm): 617
Thickness (mm): 4
Overall Length (in): 34.16
Overall Width (in): 24.30
Thickness (in): 0.16
Material: Glass Ceramic
View More
Compatible Models for part number 346-8063

GENERATOR SET

3512B

ROTARY/TRACK DRILLS

MD5150C

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

318E L 352F 312D L 316F L 340F 336E LH 349F LXE 349D L 328D LCR 329D L 312E 323F SA 340F L LRE 336D 324D 336E 312D 324E 336F 349D2 L 336F LN XE 320E LRR 315D L 325F LCR 323F LN 336D2 L 324E L 335F 336F L 323F 336F XE 374F L 318F L 390F 320D L 374F 312E L 349E L 330D2 336E LNH 329E L 318F 320D RR 319D LN 323D L 313F L 330D2 L 323D2 349E L VG 324E LN 329D 330F L 329E 352F XE VG 326D2 L 320E L 345D L 349F L 336F LNXE 329F L 335F LCR 320D 320E 316F 326D2 349D2 319D L 323E L 352F-VG 323D2 L 336F LN 320D LRR 326F L 336D L 323E SA 320E LN 323F OEM 336D2 320F L 330F 336F L XE 316E L 323E LN 329D2 L 326F 390F L 323F L 330F LN 324D L 313F 336E L 326F LN 349E 336E H 320E RR 325F

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 330F 330FMHPU 336F 352FMHPU 323F OEM

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert