NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings346-9508: 44mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
346-9508: 44mm Inside Diameter Seal-O-Ring
346-9508: 44mm Inside Diameter Seal-O-Ring

Seal

Brand: Cat

Product Images
346-9508: 44mm Inside Diameter Seal-O-Ring
346-9508: 44mm Inside Diameter Seal-O-Ring
346-9508: 44mm Inside Diameter Seal-O-Ring
346-9508: 44mm Inside Diameter Seal-O-Ring
346-9508: 44mm Inside Diameter Seal-O-Ring

Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.5
Cross Section Diameter (in): 0.098
Inside Diameter (mm): 44
Inside Diameter (in): 1.732
Material: Rubber
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.5
Cross Section Diameter (in): 0.098
Inside Diameter (mm): 44
View More
Compatible Models
Compatible Models
Generator
LC51XX
Material Handler
MH3022MH3024MH3032MH3040
Motor Grader
120140 GC120M 2
Track-Type Tractor
D5D6N LGPD6K2 XLD6K2 LGPD6N OEMD6N XLD6N
Wheel Skidder
535D545D555D525D
Knuckleboom Loader
2484C559C2384C579C
Asphalt Paver
AP1055AP-1055FAP-1055EAP-1000EAP-1000FBG1000EBG1055EAP1000
Forestry Products
548558538
Log Loadr Forst Mach
558
Excavator
336 GCFM538324E320E LRR324E LFM548335F323FM318F326330 GC323329E LMH3040330335336333324E LN330F L329E320E L548329F L335F LCR320E323E L558329E LN326F L323E SA320E LN330F323E LNFM558326F323F L538330F LN330GC326F LN320E RR
Mobile Hyd Power Unit
329E330F330 MHPU330FMHPUC7.1
Generator Set
C7.1 GENC7.1XQ230XQP200
Hex Based Spl Solution
330F OEM320E
Engine
C7.1
Track Loader
963963K953K953
Soil Compactor
815K815
Wheel Dozer
814K814
Landfill Compactor
816K816
Compact Wheel Loader
930938926
Wheel Loader
966F II962M Z962950M Z950GC950K962K950M962M950 GC926924K930938938K966F938M926M930K930M950
Gen Set Engine
POWER SYS
Wheeled Excavator
MH3026MH3024M322FM322M318FMH3040M320F
Engine - Industrial
MX35
Industrial Engine
C6.6C7.1
Wheel Feller Buncher
2570C2570D573C573D563C563D2670C2670D
View More
Generator
LC51XX
Warranty Information
Return Policy
Parts diagram for 346-9508
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-9508
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-9508

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-9508

Units of Measure

USMetric
Cross Section Diameter (mm): 2.5
Cross Section Diameter (in): 0.098
Inside Diameter (mm): 44
Inside Diameter (in): 1.732
Material: Rubber
View More
Compatible Models for part number 346-9508

GENERATOR

LC51XX

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 140 GC 120M 2

TRACK-TYPE TRACTOR

D5 D6N LGP D6K2 XL D6K2 LGP D6N OEM D6N XL D6N

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484C 559C 2384C 579C

ASPHALT PAVER

AP1055 AP-1055F AP-1055E AP-1000E AP-1000F BG1000E BG1055E AP1000

FORESTRY PRODUCTS

548 558 538

LOG LOADR FORST MACH

558

EXCAVATOR

336 GC FM538 324E 320E LRR 324E L FM548 335F 323F M318F 326 330 GC 323 329E L MH3040 330 335 336 333 324E LN 330F L 329E 320E L 548 329F L 335F LCR 320E 323E L 558 329E LN 326F L 323E SA 320E LN 330F 323E LN FM558 326F 323F L 538 330F LN 330GC 326F LN 320E RR

MOBILE HYD POWER UNIT

329E 330F 330 MHPU 330FMHPU C7.1

GENERATOR SET

C7.1 GEN C7.1 XQ230 XQP200

HEX BASED SPL SOLUTION

330F OEM 320E

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

815K 815

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

966F II 962M Z 962 950M Z 950GC 950K 962K 950M 962M 950 GC 926 924K 930 938 938K 966F 938M 926M 930K 930M 950

GEN SET ENGINE

POWER SYS

WHEELED EXCAVATOR

MH3026 MH3024 M322F M322 M318F MH3040 M320F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert