NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTires & RimsMudflaps347-8075: Rear Fender Deflector
Home
DrivetrainTires & RimsMudflaps
347-8075: Rear Fender Deflector
347-8075: Rear Fender Deflector

Cat® Plastic Rear Fender Deflector for Protection from Debris

Brand: Cat

Product Images
347-8075: Rear Fender Deflector
347-8075: Rear Fender Deflector
347-8075: Rear Fender Deflector
347-8075: Rear Fender Deflector
347-8075: Rear Fender Deflector

Cat® Plastic Rear Fender Deflector for Protection from Debris

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Deflectors provide protection from tire spray and other airborne debris. These deflectors also used to direct the air so it won't hit the rotating tires surface at all.

Application:
Cat® Deflectors are used to reduce tire spray and protect machine features from flying debris generated by wheeled machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Deflectors provide protection from tire spray and other airborne debris. These deflectors also used to direct the air so it won't hit the rotating tires surface at all.

Application:
Cat® Deflectors are used to reduce tire spray and protect machine features from flying debris generated by wheeled machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: High Density Polyethylene (HDPE)
Length (mm): 605.2
Length (in): 23.8
Height (mm): 636.3
Height (in): 25.1
Width (mm): 81
Width (in): 3.2
Side Wall Thickness (mm): 3
Side Wall Thickness (in): 0.1
Material: Polyolefin Plastic,Polyethylene Plastic
Weight (kg): 0.329
Weight (lb): 0.7
Units of MeasureUSMetric
Material Description: High Density Polyethylene (HDPE)
Length (mm): 605.2
Length (in): 23.8
View More
Compatible Models
Compatible Models
Compact Wheel Loader
930938926
Wheel Loader
938K938M926924K926M938930K924930M930
View More
Compact Wheel Loader
930938926
Warranty Information
Return Policy
Parts diagram for 347-8075
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
347-8075347-8075
347-8074347-8074
352-8539352-8539
View All Parts
Frequently bought together
347-8075
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
347-8074
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
352-8539
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
347-8085
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
347-8068
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
356-5761
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 347-8075
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 347-8075

Description:
Cat® Deflectors provide protection from tire spray and other airborne debris. These deflectors also used to direct the air so it won't hit the rotating tires surface at all.

Application:
Cat® Deflectors are used to reduce tire spray and protect machine features from flying debris generated by wheeled machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 347-8075

Units of Measure

USMetric
Material Description: High Density Polyethylene (HDPE)
Length (mm): 605.2
Length (in): 23.8
Height (mm): 636.3
Height (in): 25.1
Width (mm): 81
Width (in): 3.2
Side Wall Thickness (mm): 3
Side Wall Thickness (in): 0.1
Material: Polyolefin Plastic,Polyethylene Plastic
Weight (kg): 0.329
Weight (lb): 0.7
View More
Compatible Models for part number 347-8075

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert