Description: The L-film used for machine model identification is a specialized type of film designed to display model numbers and identification information on machines and equipment. This film is shaped in the form of the letter "L" which can be easily affixed to the machine's surface. It serves as a clear and visible label that helps operators, technicians, and maintenance personnel identify and track specific machine models.
Attributes: • It has a Black character with a white outline. • Features a strong adhesive backing that securely attaches it to the machine's surface. • Designed to withstand UV rays, moisture, and temperature variations, ensuring long-lasting performance and readability. • Meets applicable regulations and standards for warning labels and signage.
Applications: The L-film is used to clearly display model numbers and identification information on machines and equipment. It is extensively used in Cat 316E, 320E, 320F, 323E, 323F, 324E, 326F, 329E, 329F, 330, 330F, 335F, 336, 336D, 336E, 336F, 340F, 349E, 349F, 352F, 365D, 374D, 374E, 374F, 385D and 390D Excavators, 320E M333F Material Handler.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The L-film used for machine model identification is a specialized type of film designed to display model numbers and identification information on machines and equipment. This film is shaped in the form of the letter "L" which can be easily affixed to the machine's surface. It serves as a clear and visible label that helps operators, technicians, and maintenance personnel identify and track specific machine models.
Attributes: • It has a Black character with a white outline. • Features a strong adhesive backing that securely attaches it to the machine's surface. • Designed to withstand UV rays, moisture, and temperature variations, ensuring long-lasting performance and readability. • Meets applicable regulations and standards for warning labels and signage.
Applications: The L-film is used to clearly display model numbers and identification information on machines and equipment. It is extensively used in Cat 316E, 320E, 320F, 323E, 323F, 324E, 326F, 329E, 329F, 330, 330F, 335F, 336, 336D, 336E, 336F, 340F, 349E, 349F, 352F, 365D, 374D, 374E, 374F, 385D and 390D Excavators, 320E M333F Material Handler.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Trade Dress
Length (in): 3.39
Film Color: Black
Length (mm): 86.2
Width (in): 1.81
Width (mm): 46
Material: PVC Plastic
Units of MeasureUSMetric
Type: Trade Dress
Length (in): 3.39
Film Color: Black
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
320E
Excavator
320F L320E L330F336F L XE352F374F336E LH349E L349F L349F LXE329E L336F LNXE329F L336D2 XE336D2 LXE326F336F390D L323F L323E L352F-VG336D2 L XE336F LN349E L VG330F L324E L326F L336F L323F336E L374F L374D L
Mobile Hyd Power Unit
352FMHPU336FMHPU330FMHPU
View More
Hex Based Spl Solution
320E
Warranty Information
Return Policy
Parts diagram for 349-6637
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 349-6637
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 349-6637
Description: The L-film used for machine model identification is a specialized type of film designed to display model numbers and identification information on machines and equipment. This film is shaped in the form of the letter "L" which can be easily affixed to the machine's surface. It serves as a clear and visible label that helps operators, technicians, and maintenance personnel identify and track specific machine models.
Attributes: • It has a Black character with a white outline. • Features a strong adhesive backing that securely attaches it to the machine's surface. • Designed to withstand UV rays, moisture, and temperature variations, ensuring long-lasting performance and readability. • Meets applicable regulations and standards for warning labels and signage.
Applications: The L-film is used to clearly display model numbers and identification information on machines and equipment. It is extensively used in Cat 316E, 320E, 320F, 323E, 323F, 324E, 326F, 329E, 329F, 330, 330F, 335F, 336, 336D, 336E, 336F, 340F, 349E, 349F, 352F, 365D, 374D, 374E, 374F, 385D and 390D Excavators, 320E M333F Material Handler.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 349-6637
Units of Measure
USMetric
Type: Trade Dress
Length (in): 3.39
Film Color: Black
Length (mm): 86.2
Width (in): 1.81
Width (mm): 46
Material: PVC Plastic
View More
Compatible Models for part number 349-6637
HEX BASED SPL SOLUTION
320E
EXCAVATOR
320F L 320E L 330F 336F L XE 352F 374F 336E LH 349E L 349F L 349F LXE 329E L 336F LNXE 329F L 336D2 XE 336D2 LXE 326F 336F 390D L 323F L 323E L 352F-VG 336D2 L XE 336F LN 349E L VG 330F L 324E L 326F L 336F L 323F 336E L 374F L 374D L
MOBILE HYD POWER UNIT
352FMHPU 336FMHPU 330FMHPU
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.