NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits349-7885: Door Assembly-Rear
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
349-7885: Door Assembly-Rear
349-7885: Door Assembly-Rear

Cat® Rear Access Door Assembly

Brand: Cat

Product Images
349-7885: Door Assembly-Rear
349-7885: Door Assembly-Rear

Cat® Rear Access Door Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rear access door assembly for the engine enclosure on the Wheel Loader product line.

Attributes:
• Steel door assembly
• Thread Size: M8, M10
• Finish: Paint
• Color: Medium Gloss Black
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rear access door assembly for the engine enclosure on the Wheel Loader product line.

Attributes:
• Steel door assembly
• Thread Size: M8, M10
• Finish: Paint
• Color: Medium Gloss Black
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 980
Width (mm): 999
Standard Color: Medium Gloss Black
Length (in): 38.6
Width (in): 39.3
Material: Alloy Steel,Alloy Mixed: Metal
Units of MeasureUSMetric
Length (mm): 980
Width (mm): 999
Standard Color: Medium Gloss Black
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Compact Wheel Loader
930938926
Wheel Loader
938K938M926924K926M938930K924930M930
View More
Compact Wheel Loader
930938926
Warranty Information
Return Policy
Parts diagram for 349-7885
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 349-7885
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 349-7885

Description:
Rear access door assembly for the engine enclosure on the Wheel Loader product line.

Attributes:
• Steel door assembly
• Thread Size: M8, M10
• Finish: Paint
• Color: Medium Gloss Black
• Ready to mount

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 349-7885

Units of Measure

USMetric
Length (mm): 980
Width (mm): 999
Standard Color: Medium Gloss Black
Length (in): 38.6
Width (in): 39.3
Material: Alloy Steel,Alloy Mixed: Metal
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 349-7885

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert