Description: A latch for a generator enclosure is a specific type of latch designed to secure and fasten the enclosure of a generator. It plays a crucial role in keeping the enclosure closed and tightly sealed to protect the generator from external elements and unauthorized access. The latch is designed to securely fasten the generator enclosure, ensuring it remains closed and tightly sealed during operation. The latch is designed for easy and convenient operation, allowing users to easily open and close the enclosure when accessing the generator for maintenance, refueling, or inspection.
Attributes: • Ensures the generator enclosure remains tightly sealed and closed. • Provides a reliable locking mechanism for enhanced security. • Engineered to withstand generator vibrations and maintain secure fastening.
Applications: A latch for a generator enclosure is to secure and fasten the enclosure, keeping it closed and tightly sealed. It is extensively used in Cat 2384C, 2384D, 2470C, 2484C, 2484D, 2570C, 2570D, 2670C, 2670D, 2764C, 2864C, 553C, 559C, 559D, 563C, 563D, 573C, 573D, 576C, 579C, 579D and 586C Tree Harvester, 3508B, C13, C15, C18, C2.2, C4.4, C6.6, C7.1, C9, D1000, D1250, D250, D300, D350, D400, D450, D500, D550, D600, D800, DE1000S, DE1100, DE1250, DE1250S, DE1400, DE1500, DE800S, DG100, DG125, DG150, DG175, DG200, DG350, DG400, DG450, DG500, G3412 and XQC1200 Generator Set, 525D 525D, 535D, 545D and 555D Skidder, AP1000, AP1000F, AP1055, AP1055F, AP400, AP455, AP500, AP555, AP600, AP600F, AP655, AP655F, AP855, PM1125, PM1138, PM3, PM310, PM312, PM313, PM6, PM620, PM622, PM8, PM820, PM822, PM825, PM922, PM925 and PM938 Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A latch for a generator enclosure is a specific type of latch designed to secure and fasten the enclosure of a generator. It plays a crucial role in keeping the enclosure closed and tightly sealed to protect the generator from external elements and unauthorized access. The latch is designed to securely fasten the generator enclosure, ensuring it remains closed and tightly sealed during operation. The latch is designed for easy and convenient operation, allowing users to easily open and close the enclosure when accessing the generator for maintenance, refueling, or inspection.
Attributes: • Ensures the generator enclosure remains tightly sealed and closed. • Provides a reliable locking mechanism for enhanced security. • Engineered to withstand generator vibrations and maintain secure fastening.
Applications: A latch for a generator enclosure is to secure and fasten the enclosure, keeping it closed and tightly sealed. It is extensively used in Cat 2384C, 2384D, 2470C, 2484C, 2484D, 2570C, 2570D, 2670C, 2670D, 2764C, 2864C, 553C, 559C, 559D, 563C, 563D, 573C, 573D, 576C, 579C, 579D and 586C Tree Harvester, 3508B, C13, C15, C18, C2.2, C4.4, C6.6, C7.1, C9, D1000, D1250, D250, D300, D350, D400, D450, D500, D550, D600, D800, DE1000S, DE1100, DE1250, DE1250S, DE1400, DE1500, DE800S, DG100, DG125, DG150, DG175, DG200, DG350, DG400, DG450, DG500, G3412 and XQC1200 Generator Set, 525D 525D, 535D, 545D and 555D Skidder, AP1000, AP1000F, AP1055, AP1055F, AP400, AP455, AP500, AP555, AP600, AP600F, AP655, AP655F, AP855, PM1125, PM1138, PM3, PM310, PM312, PM313, PM6, PM620, PM622, PM8, PM820, PM822, PM825, PM922, PM925 and PM938 Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
C6.6DG50DE1400D1250C15 I6C9DG125DG400DG200C4.4C15 GEN SEDE1000SC2.2D550GCDG40DG80C13GENSETD450GCDG45C9 GEN SETD350GCDG175DG450DE1500DG70D250GCDG500DG100C7.1D300GCDE1250SDG60C18 I6D1000DE1250D400GCD600 GCC18C153508BC13DG150G3412DG350D800D500GC
Wheel Feller Buncher
2570C2570D2670C553C2670D573C573D2470C563C563D
Site Prep Tractor
2864C586C
Cold Planer
PM620PM622PM820PM825PM822PM312PM313PM310
View More
Wheel Skidder
535D555D545D525D
Warranty Information
Return Policy
Parts diagram for 352-2979
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 352-2979
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 352-2979
Description: A latch for a generator enclosure is a specific type of latch designed to secure and fasten the enclosure of a generator. It plays a crucial role in keeping the enclosure closed and tightly sealed to protect the generator from external elements and unauthorized access. The latch is designed to securely fasten the generator enclosure, ensuring it remains closed and tightly sealed during operation. The latch is designed for easy and convenient operation, allowing users to easily open and close the enclosure when accessing the generator for maintenance, refueling, or inspection.
Attributes: • Ensures the generator enclosure remains tightly sealed and closed. • Provides a reliable locking mechanism for enhanced security. • Engineered to withstand generator vibrations and maintain secure fastening.
Applications: A latch for a generator enclosure is to secure and fasten the enclosure, keeping it closed and tightly sealed. It is extensively used in Cat 2384C, 2384D, 2470C, 2484C, 2484D, 2570C, 2570D, 2670C, 2670D, 2764C, 2864C, 553C, 559C, 559D, 563C, 563D, 573C, 573D, 576C, 579C, 579D and 586C Tree Harvester, 3508B, C13, C15, C18, C2.2, C4.4, C6.6, C7.1, C9, D1000, D1250, D250, D300, D350, D400, D450, D500, D550, D600, D800, DE1000S, DE1100, DE1250, DE1250S, DE1400, DE1500, DE800S, DG100, DG125, DG150, DG175, DG200, DG350, DG400, DG450, DG500, G3412 and XQC1200 Generator Set, 525D 525D, 535D, 545D and 555D Skidder, AP1000, AP1000F, AP1055, AP1055F, AP400, AP455, AP500, AP555, AP600, AP600F, AP655, AP655F, AP855, PM1125, PM1138, PM3, PM310, PM312, PM313, PM6, PM620, PM622, PM8, PM820, PM822, PM825, PM922, PM925 and PM938 Paving Equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 352-2979
Units of Measure
USMetric
Height (in): 3.52
Height (mm): 89.4
Length (in): 3.94
Length (mm): 100
Material: Steel,Carbon Steel
Width (in): 3.94
Width (mm): 100
View More
Compatible Models for part number 352-2979
WHEEL SKIDDER
535D 555D 545D 525D
GEN SET ENGINE
DE1100 DE800S
KNUCKLEBOOM LOADER
2384D 2384C 2484D 2484C 559C 579C 559D 579D
ASPHALT PAVER
AP1055 AP-1055F AP655 AP655F AP-1000F AP655F L AP600 AP600F AP1000
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.