NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables352-4756: Nozzle Heater Wire
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Wiring Harnesses & Cables
352-4756: Nozzle Heater Wire
352-4756: Nozzle Heater Wire

Cat® Nozzle Heater Wire is used in Clean Emission Module

Brand: Cat

Product Images
352-4756: Nozzle Heater Wire
352-4756: Nozzle Heater Wire
352-4756: Nozzle Heater Wire
352-4756: Nozzle Heater Wire
352-4756: Nozzle Heater Wire

Cat® Nozzle Heater Wire is used in Clean Emission Module

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat wire assemblies are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• Orange 16 AWG wire assembly with terminals
• Silicone coated fiberglass sleeve
• OEM direct replacement
• Heat resistant

Applications:
Cat wiring assembly is used for transmitting signals and electrical power to nozzle heaters in exhaust combustion assemblies and in engine clean emission module wiring systems of Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat wire assemblies are specially designed to provide wire to wire and wire to device connections, reliably powering machine electronics and systems under demanding operating conditions in Cat electrical systems.

Attributes:
• Orange 16 AWG wire assembly with terminals
• Silicone coated fiberglass sleeve
• OEM direct replacement
• Heat resistant

Applications:
Cat wiring assembly is used for transmitting signals and electrical power to nozzle heaters in exhaust combustion assemblies and in engine clean emission module wiring systems of Cat machines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: End 1: 1 Socket, End 2: 2 Pin
Overall Length (in): 52.28
Overall Length (mm): 1328
Standard Color: Black
Wire Gauge (AWG): 16
Wire Length (in): 51.65
Wire Length (mm): 1312
Units of MeasureUSMetric
Connector Type: End 1: 1 Socket, End 2: 2 Pin
Overall Length (in): 52.28
Overall Length (mm): 1328
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45
Power Module
TR43-C18L
Wheel Tractor-Scraper
627K631K627623621637631637K657651623K621K
Load Haul Dump
R2900 XER1700R2900
Site Prep Tractor
2864C586C
Load, Haul, Dump
R1700K
Material Handler
MH3260MH3295
Off Highway Truck
772770
Motor Grader
18M3161816M3
Track-Type Tractor
D6T LGPD9D6D8D7D8TD6XED9TD6T LGPPATD6T XL PATD6T XW PATD6 XED6T XWD6T XLD6TD7E LGPD7E
Rotary Drill
MD6200
Asphalt Paver
AP-1055EAP-1000EBG1000EBG1055E
Pipelayer
PL83PL87PL72
Excavator
352F349349F LXEMH3295352374F L390F374F349E L349E L VG352F XE VG349F L395352F-VG390F L374349E349F352 UHD
Mobile Hyd Power Unit
349E L HVG349E352FMHPU390F
Petroleum Package
CX31-C18ICX35-C18ICX31-C13I
Wheel Tractor
623H651E657E621K OEM621H627H631K651
Generator Set
C18 GEN SEXQ425C13 XQ375C7.1C18C13 XQ350XQ1140
Rotary Mixer
RM500B
Hex Based Spl Solution
352F OEM
Reclaimer Mixer
RM500B
Engine
C15C18
Track Loader
973K
Petroleum Transmission
CX31-P600-C18I
Petroleum Engine
C15C18
Soil Compactor
825825K
Ejector Truck
740730C2 EJ730C740B
Cold Planer
PM620PM622
Wheel Dozer
834834K824K824
Landfill Compactor
836826836K826K
Wheel Loader
980 XE966F II982XE980K HLG988 XE986980982988GC988986K980XE988K XE988K980K980M966F982 XE982M
Road Reclaimer
RM600RM500BRM500
Gen Set Engine
POWER SYS
Articulated Truck
730C2740C740B740 GC730C745C735C735B745730735
Industrial Engine
C18C7.1C13C15C9.3
Wheel Scraper
637K657E
Quarry Truck
772G770G
Truck
772G OEM770G772G770G OEM
Wheel Feller Buncher
2570C573C563C2670C
Track-Type Loader
973
View More
Underground Art Truck
AD45
Warranty Information
Return Policy
Parts diagram for 352-4756
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
352-4756352-4756
348-3425348-3425
295-3099295-3099
View All Parts
Frequently bought together
352-4756
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
348-3425
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
295-3099
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
329-6729
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
20R-8575
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
296-7724
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert