Description: The Front Window Glass for the cab is a component that serves as the front windshield for cabs and vehicles, providing transparency, visibility, and protection for the occupants. Designed with precision and durability in mind, it is specifically crafted to meet the stringent requirements of cab front windows, ensuring optimal performance in various environments and conditions. This transparency is crucial for safety, as it enables drivers to observe potential hazards, pedestrians, and other vehicles on the road, thereby minimizing the risk of accidents.
Attributes: • Designed to be shatter-resistant, minimizing the risk of injury in case of impact or accidents. • Built to withstand various weather conditions, including rain, snow, and temperature fluctuations. • Engineered to be durable and resistant to scratches, cracks, and impacts, ensuring long-lasting performance. • Meets applicable International Standards for automotive safety glazing materials.
Applications: The Front Window Glass for the cab protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation. It is extensively used in Cat 308D, 308E, 314D, 314E, 314F, 315F and 321D Excavators, 308E Scraper, 314D and 314E OEM Applications.
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Front Window Glass for the cab is a component that serves as the front windshield for cabs and vehicles, providing transparency, visibility, and protection for the occupants. Designed with precision and durability in mind, it is specifically crafted to meet the stringent requirements of cab front windows, ensuring optimal performance in various environments and conditions. This transparency is crucial for safety, as it enables drivers to observe potential hazards, pedestrians, and other vehicles on the road, thereby minimizing the risk of accidents.
Attributes: • Designed to be shatter-resistant, minimizing the risk of injury in case of impact or accidents. • Built to withstand various weather conditions, including rain, snow, and temperature fluctuations. • Engineered to be durable and resistant to scratches, cracks, and impacts, ensuring long-lasting performance. • Meets applicable International Standards for automotive safety glazing materials.
Applications: The Front Window Glass for the cab protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation. It is extensively used in Cat 308D, 308E, 314D, 314E, 314F, 315F and 321D Excavators, 308E Scraper, 314D and 314E OEM Applications.
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Front Window Glass for the cab is a component that serves as the front windshield for cabs and vehicles, providing transparency, visibility, and protection for the occupants. Designed with precision and durability in mind, it is specifically crafted to meet the stringent requirements of cab front windows, ensuring optimal performance in various environments and conditions. This transparency is crucial for safety, as it enables drivers to observe potential hazards, pedestrians, and other vehicles on the road, thereby minimizing the risk of accidents.
Attributes: • Designed to be shatter-resistant, minimizing the risk of injury in case of impact or accidents. • Built to withstand various weather conditions, including rain, snow, and temperature fluctuations. • Engineered to be durable and resistant to scratches, cracks, and impacts, ensuring long-lasting performance. • Meets applicable International Standards for automotive safety glazing materials.
Applications: The Front Window Glass for the cab protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation. It is extensively used in Cat 308D, 308E, 314D, 314E, 314F, 315F and 321D Excavators, 308E Scraper, 314D and 314E OEM Applications.
View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 353-1912
Units of Measure
USMetric
Height (in): 2.7
Length (mm): 892
Material: Steel, Safety Glass,Glass Ceramic
Outer Diameter (in): 6.25
Thickness (mm): 5.8
Weight (kg): 7.55
Weight (lb): 5.45
Width (mm): 640
Length (in): 35.11
Thickness (in): 0.22
Width (in): 25.19
View More
Compatible Models for part number 353-1912
MINI HYD EXCAVATOR
308E CR 308E2SR 308D 308E2 SR 308E SR 308E2CR 308E2 CR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.