NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components353-8397: 11/16" X M16 Thread Straight Adapter
Home
HydraulicsOther Hydraulic Components
353-8397: 11/16" X M16 Thread Straight Adapter
353-8397: 11/16" X M16 Thread Straight Adapter

Cat® 11/16" X M16 Thread Straight Adapter used in Exhaust Combustion Manifold Valve Cover

Brand: Cat

Product Images
353-8397: 11/16" X M16 Thread Straight Adapter
353-8397: 11/16" X M16 Thread Straight Adapter

Cat® 11/16" X M16 Thread Straight Adapter used in Exhaust Combustion Manifold Valve Cover

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Contains a wire mesh screen filter
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Contains a wire mesh screen filter
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5), 6D-7128 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 228-7102 (M16 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16), 8T-6850 (M16 X 1.5)
Width (mm): 21.59
Material Description: Stainless Steel
Height (mm): 21.59
Length (in): 1.8
Material: Carbon Steel,Stainless Steel
Length (mm): 44.45
Height (in): 0.8
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5), 6D-7128 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 228-7102 (M16 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16), 8T-6850 (M16 X 1.5)
View More
Compatible Models
Compatible Models
Truck Engine
C13C15
View More
Truck Engine
C13C15
Warranty Information
Return Policy
Parts diagram for 353-8397
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
353-8397353-8397
353-8398353-8398
419-5656419-5656
View All Parts
Frequently bought together
353-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
353-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
419-5656
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
296-7780
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
295-3099
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
289-3107
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 353-8397
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 353-8397

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Contains a wire mesh screen filter
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 353-8397

Units of Measure

USMetric
Coolant and Urea Compatible Seal: 291-8174 (M16 X 1.5), 6D-7128 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16), 228-7102 (M16 X 1.5)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16), 8T-6850 (M16 X 1.5)
Width (mm): 21.59
Material Description: Stainless Steel
Height (mm): 21.59
Length (in): 1.8
Material: Carbon Steel,Stainless Steel
Length (mm): 44.45
Height (in): 0.8
View More
Compatible Models for part number 353-8397

TRUCK ENGINE

C13 C15

View More
Related parts
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Contact Dealer
6D-7128
6D-7128: 9.25mm Inside Diameter Seal-O-Ring
Contact Dealer
291-8174
291-8174: O-Ring
Contact Dealer
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Contact Dealer
228-7102
228-7102: 2.1 x 13.4mm 90A FKM O-Ring
Contact Dealer
8T-6850
8T-6850: 13.4mm Inside Diameter Seal-O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert