NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageUndercarriage KitsUndercarriage Arrangements355-1294: UNDERCARR AR
Home
UndercarriageUndercarriage KitsUndercarriage Arrangements
355-1294: UNDERCARR AR
355-1294: UNDERCARR AR

Cat® Undcrg Ar-Serv (Camber Only Rh)

Brand: Cat

Product Images
355-1294: UNDERCARR AR
355-1294: UNDERCARR AR

Cat® Undcrg Ar-Serv (Camber Only Rh)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Height (mm): 1181.1
Undercarriage Width (mm): 863.6
Length (mm): 4724.4
Height (mm): 1181.1
Undercarriage Width (mm): 863.6
Length (mm): 4724.4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10T2D10T
View More
Track-Type Tractor
D10T2D10T
Warranty Information
Return Policy
Parts diagram for 355-1294
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-1294
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-1294

Description:

  • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

View More
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-1294
Height (mm): 1181.1
Undercarriage Width (mm): 863.6
Length (mm): 4724.4
View More
Compatible Models for part number 355-1294

TRACK-TYPE TRACTOR

D10T2 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert