NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals355-2319: 4mm Outer Diameter Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
355-2319: 4mm Outer Diameter Seal
355-2319: 4mm Outer Diameter Seal

Cat® 4.8mm Thick Seal for Brake Piston in Power Train

Brand: Cat

Product Images
355-2319: 4mm Outer Diameter Seal
355-2319: 4mm Outer Diameter Seal
355-2319: 4mm Outer Diameter Seal
355-2319: 4mm Outer Diameter Seal
355-2319: 4mm Outer Diameter Seal

Cat® 4.8mm Thick Seal for Brake Piston in Power Train

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 200.9
Outside Diameter (mm): 210.0
Width (mm): 4.8
Outside Diameter (in): 8.268
Shaft Diameter (in): 7.909
Width (in): 0.189
Material: Fluoroelastomer (FKM) Rubber
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 200.9
View More
Compatible Models
Compatible Models
Wheeled Excavator
M323FMH3026M315M315DM322D2 MHMH3024M322D MHM317D2M318D MHM322FM322DM322CM320FM318DM316CM322M318CM320M316FM316DM318FM318M319M316M317M320D2M322D2M324D2 MH
Excavator
M318FM315FM317F
Material Handler
MH3032MH3022MH3024
View More
Wheeled Excavator
M323FMH3026M315M315DM322D2 MHMH3024M322D MHM317D2M318D MHM322FM322DM322CM320FM318DM316CM322M318CM320M316FM316DM318FM318M319M316M317M320D2M322D2M324D2 MH
Warranty Information
Return Policy
Parts diagram for 355-2319
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
355-2319355-2319
8U-07548U-0754
320-9728320-9728
View All Parts
Frequently bought together
355-2319
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8U-0754
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
320-9728
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
320-9731
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7X-5762
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
238-3303
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-2319
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-2319

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-2319

Units of Measure

USMetric
Seal Type: Lip Type
Primary Sealing Material: FKM
Shaft Diameter (mm): 200.9
Outside Diameter (mm): 210.0
Width (mm): 4.8
Outside Diameter (in): 8.268
Shaft Diameter (in): 7.909
Width (in): 0.189
Material: Fluoroelastomer (FKM) Rubber
View More
Compatible Models for part number 355-2319

WHEELED EXCAVATOR

M323F MH3026 M315 M315D M322D2 MH MH3024 M322D MH M317D2 M318D MH M322F M322D M322C M320F M318D M316C M322 M318C M320 M316F M316D M318F M318 M319 M316 M317 M320D2 M322D2 M324D2 MH

EXCAVATOR

M318F M315F M317F

MATERIAL HANDLER

MH3032 MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert