Description: A Pressure sensor is a device that is used to measure the force exerted on it by a fluid or gas. The pressure sensor is located in the fuel injection pump housing and is connected to the engine control module (ECM) through a wiring harness. The sensor can detect changes in pressure and convert them into an electrical signal that can be used to measure the pressure of the fluid or gas.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Sensed Pressure Range: 280 MPa Guage (MPaG) • Proof Pressure: 370 MPaG • Burst Pressure: 450 MPaG • Supply Voltage: 5+/-0.5VDC • Supply Current: 10mA Max
Applications: A Pressure sensor is used in the Fuel injection system to measure fuel pressure inside the pump and is mainly used in Cat 3512, 3512E, 3516E, C140, C140-16, C175-16, C175-20, and C32 Engine (Piston), 3512, 3512E, C175-16, and C175-20 Generator Set, 785G, 789, 793, 793D, 793F, 794, 795F, 796, 797, 797B, 797F, and 798 Truck, 994K Wheel Loader, D11T Track Type Tractor, SPF743 Pumper, Cement Trucks
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Pressure sensor is a device that is used to measure the force exerted on it by a fluid or gas. The pressure sensor is located in the fuel injection pump housing and is connected to the engine control module (ECM) through a wiring harness. The sensor can detect changes in pressure and convert them into an electrical signal that can be used to measure the pressure of the fluid or gas.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Sensed Pressure Range: 280 MPa Guage (MPaG) • Proof Pressure: 370 MPaG • Burst Pressure: 450 MPaG • Supply Voltage: 5+/-0.5VDC • Supply Current: 10mA Max
Applications: A Pressure sensor is used in the Fuel injection system to measure fuel pressure inside the pump and is mainly used in Cat 3512, 3512E, 3516E, C140, C140-16, C175-16, C175-20, and C32 Engine (Piston), 3512, 3512E, C175-16, and C175-20 Generator Set, 785G, 789, 793, 793D, 793F, 794, 795F, 796, 797, 797B, 797F, and 798 Truck, 994K Wheel Loader, D11T Track Type Tractor, SPF743 Pumper, Cement Trucks
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Stainless Steel
Overall Length (in): 2.33
Overall Length (mm): 59.2
Units of MeasureUSMetric
Material: Steel,Stainless Steel
Overall Length (in): 2.33
Overall Length (mm): 59.2
View More
Compatible Models
Compatible Models
Pumper
SPF743
Engine
3512EC175-16C175-20
Truck
797F793F795F AC793F XQ
Locomotive Engine
C175-16C175-20
Petroleum Engine
3512E2016
Off Highway Truck
793798794 AC796 AC793F798 AC
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 355-2701
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-2701
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-2701
Description: A Pressure sensor is a device that is used to measure the force exerted on it by a fluid or gas. The pressure sensor is located in the fuel injection pump housing and is connected to the engine control module (ECM) through a wiring harness. The sensor can detect changes in pressure and convert them into an electrical signal that can be used to measure the pressure of the fluid or gas.
Attributes: • Manufactured to a precise specification and are built for durability, reliability, and productivity. • Sensed Pressure Range: 280 MPa Guage (MPaG) • Proof Pressure: 370 MPaG • Burst Pressure: 450 MPaG • Supply Voltage: 5+/-0.5VDC • Supply Current: 10mA Max
Applications: A Pressure sensor is used in the Fuel injection system to measure fuel pressure inside the pump and is mainly used in Cat 3512, 3512E, 3516E, C140, C140-16, C175-16, C175-20, and C32 Engine (Piston), 3512, 3512E, C175-16, and C175-20 Generator Set, 785G, 789, 793, 793D, 793F, 794, 795F, 796, 797, 797B, 797F, and 798 Truck, 994K Wheel Loader, D11T Track Type Tractor, SPF743 Pumper, Cement Trucks
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-2701
Units of Measure
USMetric
Material: Steel,Stainless Steel
Overall Length (in): 2.33
Overall Length (mm): 59.2
View More
Compatible Models for part number 355-2701
PUMPER
SPF743
ENGINE
3512E C175-16 C175-20
TRUCK
797F 793F 795F AC 793F XQ
LOCOMOTIVE ENGINE
C175-16 C175-20
PETROLEUM ENGINE
3512E 2016
OFF HIGHWAY TRUCK
793 798 794 AC 796 AC 793F 798 AC
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.