NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits355-3874: 21mm Inner Diameter Ring Seal
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
355-3874: 21mm Inner Diameter Ring Seal
355-3874: 21mm Inner Diameter Ring Seal

Cat® Ring Seal for power hammer ensures efficient and reliable operation

Brand: Cat

Product Images
355-3874: 21mm Inner Diameter Ring Seal
355-3874: 21mm Inner Diameter Ring Seal
355-3874: 21mm Inner Diameter Ring Seal
355-3874: 21mm Inner Diameter Ring Seal
355-3874: 21mm Inner Diameter Ring Seal

Cat® Ring Seal for power hammer ensures efficient and reliable operation

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seal for use on retaining pins for Cat heavy duty equipment.

Attributes:
• Material: Chloroprene
• Outside Diameter: 30 mm (1.18 in)
• Inside Diameter: 21 mm (0.83 in)
• Length: 20.25 mm (0.8 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seal for use on retaining pins for Cat heavy duty equipment.

Attributes:
• Material: Chloroprene
• Outside Diameter: 30 mm (1.18 in)
• Inside Diameter: 21 mm (0.83 in)
• Length: 20.25 mm (0.8 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Chloroprene
Outside Diameter (mm): 30
Length (in): 0.8
Material: Chloroprene (CR) Rubber
Inside Diameter (mm): 21
Inside Diameter (in): 0.83
Outside Diameter (in): 1.18
Length (mm): 20.25
Units of MeasureUSMetric
Material Description: Chloroprene
Outside Diameter (mm): 30
Length (in): 0.8
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models
Compatible Models
Hammer
H115EH160E SH110EH140EH130EH120EH115E SH110E SH180EH130E SH160EH115SH130SH120SH110SH180E SH160SH140SH140E SH120E SH180S
Work Tool
D6XE
View More
Hammer
H115EH160E SH110EH140EH130EH120EH115E SH110E SH180EH130E SH160EH115SH130SH120SH110SH180E SH160SH140SH140E SH120E SH180S
Warranty Information
Return Policy
Parts diagram for 355-3874
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
355-3874355-3874
466-1709466-1709
355-5804355-5804
View All Parts
Frequently bought together
355-3874
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
466-1709
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
355-5804
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
355-5806
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
355-3776
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
355-5803
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 355-3874
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 355-3874

Description:
Cat seal for use on retaining pins for Cat heavy duty equipment.

Attributes:
• Material: Chloroprene
• Outside Diameter: 30 mm (1.18 in)
• Inside Diameter: 21 mm (0.83 in)
• Length: 20.25 mm (0.8 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 355-3874

Units of Measure

USMetric
Material Description: Chloroprene
Outside Diameter (mm): 30
Length (in): 0.8
Material: Chloroprene (CR) Rubber
Inside Diameter (mm): 21
Inside Diameter (in): 0.83
Outside Diameter (in): 1.18
Length (mm): 20.25
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models for part number 355-3874

HAMMER

H115E H160E S H110E H140E H130E H120E H115E S H110E S H180E H130E S H160E H115S H130S H120S H110S H180E S H160S H140S H140E S H120E S H180S

WORK TOOL

D6XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert