Description: The Positive Battery Cable for Battery and Wiring is a crucial component that connects the positive terminal of the battery to various electrical systems in a vehicle or other applications. It serves as a pathway for electrical current to flow from the battery to power the electrical components and systems. This terminal is often designed with a specific shape or size to ensure proper fitment and secure connection. The other end of the cable is connected to the wiring harness or directly to electrical components, such as the starter motor, alternator, fuse box, or other systems that require power.
Attributes: • Designed with safety features to prevent short circuits and protect against electrical hazards. • Built to withstand environmental elements and the effects of electrical currents, ensuring long-lasting performance. • Provides a reliable and consistent connection between the battery and electrical components
Applications: The Positive Battery Cable is designed to efficiently transmit electrical current from the positive terminal of the battery to various electrical systems and components. It is extensively used in Cat 3034, 3406B, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3512E, 3516, 3516B, 3516C, 3516E, 3524, 3524B, C280-16, G3508, G3508, 3508, G3508B, G3508J, G3512, G3512, 3512, G3512B, G3512C, G3512E, G3512J, G3516, G3516, 3516, G3516B, G3516E, G3516J, G3520, G3520B, G3520C, G3520E, G3520H and G3520J Engine (Piston), 3156B, 3412C, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, C9, CHP2500, G3508, G3508E, G3512, G3512C, G3512E, G3512H, G3516, G3516B, G3516C, G3516E, G3516H, G3516K, G3520, G3520B, G3520C, G3520E, G3520H, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516, PP3516, XGC1900, XQ2000, XQ2280, XQC1200 and XQC1600 Generator Set, 345, 5130 and 789D 3508 and 3512C Power Systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Positive Battery Cable for Battery and Wiring is a crucial component that connects the positive terminal of the battery to various electrical systems in a vehicle or other applications. It serves as a pathway for electrical current to flow from the battery to power the electrical components and systems. This terminal is often designed with a specific shape or size to ensure proper fitment and secure connection. The other end of the cable is connected to the wiring harness or directly to electrical components, such as the starter motor, alternator, fuse box, or other systems that require power.
Attributes: • Designed with safety features to prevent short circuits and protect against electrical hazards. • Built to withstand environmental elements and the effects of electrical currents, ensuring long-lasting performance. • Provides a reliable and consistent connection between the battery and electrical components
Applications: The Positive Battery Cable is designed to efficiently transmit electrical current from the positive terminal of the battery to various electrical systems and components. It is extensively used in Cat 3034, 3406B, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3512E, 3516, 3516B, 3516C, 3516E, 3524, 3524B, C280-16, G3508, G3508, 3508, G3508B, G3508J, G3512, G3512, 3512, G3512B, G3512C, G3512E, G3512J, G3516, G3516, 3516, G3516B, G3516E, G3516J, G3520, G3520B, G3520C, G3520E, G3520H and G3520J Engine (Piston), 3156B, 3412C, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, C9, CHP2500, G3508, G3508E, G3512, G3512C, G3512E, G3512H, G3516, G3516B, G3516C, G3516E, G3516H, G3516K, G3520, G3520B, G3520C, G3520E, G3520H, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516, PP3516, XGC1900, XQ2000, XQ2280, XQC1200 and XQC1600 Generator Set, 345, 5130 and 789D 3508 and 3512C Power Systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 363
Thickness (in): 0.5
Weight (kg): 0.55
Hole Size (mm): 12
Gauge (AWG): 2/0
Hole Size (in): 0.5
Units of MeasureUSMetric
Overall Length (mm): 363
Thickness (in): 0.5
Weight (kg): 0.55
View More
Compatible Models
Compatible Models
Compact Wheel Loader
938
Wheel Loader
938K938M938
View More
Compact Wheel Loader
938
Warranty Information
Return Policy
Parts diagram for 356-0699
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 356-0699
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 356-0699
Description: The Positive Battery Cable for Battery and Wiring is a crucial component that connects the positive terminal of the battery to various electrical systems in a vehicle or other applications. It serves as a pathway for electrical current to flow from the battery to power the electrical components and systems. This terminal is often designed with a specific shape or size to ensure proper fitment and secure connection. The other end of the cable is connected to the wiring harness or directly to electrical components, such as the starter motor, alternator, fuse box, or other systems that require power.
Attributes: • Designed with safety features to prevent short circuits and protect against electrical hazards. • Built to withstand environmental elements and the effects of electrical currents, ensuring long-lasting performance. • Provides a reliable and consistent connection between the battery and electrical components
Applications: The Positive Battery Cable is designed to efficiently transmit electrical current from the positive terminal of the battery to various electrical systems and components. It is extensively used in Cat 3034, 3406B, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3512E, 3516, 3516B, 3516C, 3516E, 3524, 3524B, C280-16, G3508, G3508, 3508, G3508B, G3508J, G3512, G3512, 3512, G3512B, G3512C, G3512E, G3512J, G3516, G3516, 3516, G3516B, G3516E, G3516J, G3520, G3520B, G3520C, G3520E, G3520H and G3520J Engine (Piston), 3156B, 3412C, 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, C9, CHP2500, G3508, G3508E, G3512, G3512C, G3512E, G3512H, G3516, G3516B, G3516C, G3516E, G3516H, G3516K, G3520, G3520B, G3520C, G3520E, G3520H, G3524, G3532, PM3412, PM3508, PM3512, PM3516, PMG3516, PP3516, XGC1900, XQ2000, XQ2280, XQC1200 and XQC1600 Generator Set, 345, 5130 and 789D 3508 and 3512C Power Systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 356-0699
Units of Measure
USMetric
Overall Length (mm): 363
Thickness (in): 0.5
Weight (kg): 0.55
Hole Size (mm): 12
Gauge (AWG): 2/0
Hole Size (in): 0.5
View More
Compatible Models for part number 356-0699
COMPACT WHEEL LOADER
938
WHEEL LOADER
938K 938M 938
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.