NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Shank Protectors357-2704: 100mm Long Shank Protector
Home
Ground Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Shank Protectors
357-2704: 100mm Long Shank Protector
357-2704: 100mm Long Shank Protector

Cat® 100 mm CapSure™ Shank Protector

Brand: Cat

Product Images
357-2704: 100mm Long Shank Protector
357-2704: 100mm Long Shank Protector
357-2704: 100mm Long Shank Protector
357-2704: 100mm Long Shank Protector
357-2704: 100mm Long Shank Protector

Cat® 100 mm CapSure™ Shank Protector

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Shank Protector helps to safeguard and cover the shank of a tool or equipment, typically for purposes of protection during storage, transport, or handling. The Shank Protector consists of a few parts, including a sleeve and a lock retainer. The Sleeve is a cylindrical or tubular component that fits over the shank of the tool or equipment. The Lock Retainer is a mechanism incorporated into the shank protector to secure the sleeve in place.

Attributes:
• Provides a protective barrier around the shank, shielding it from damage, corrosion, or other environmental factors
• Designed to snugly encase the shank, preventing physical contact with potentially abrasive or corrosive surfaces
• Ensures the sleeve remains securely attached to the shank

Applications:
The Shank Protector is used to preserve the shank's condition and prevent potential issues caused by impacts, abrasion, or exposure to elements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Shank Protector helps to safeguard and cover the shank of a tool or equipment, typically for purposes of protection during storage, transport, or handling. The Shank Protector consists of a few parts, including a sleeve and a lock retainer. The Sleeve is a cylindrical or tubular component that fits over the shank of the tool or equipment. The Lock Retainer is a mechanism incorporated into the shank protector to secure the sleeve in place.

Attributes:
• Provides a protective barrier around the shank, shielding it from damage, corrosion, or other environmental factors
• Designed to snugly encase the shank, preventing physical contact with potentially abrasive or corrosive surfaces
• Ensures the sleeve remains securely attached to the shank

Applications:
The Shank Protector is used to preserve the shank's condition and prevent potential issues caused by impacts, abrasion, or exposure to elements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shank Width (in): 3.94
Distance between retainer holes (mm): 103.80
Wear or Durability: Standard
Shank Thickness (mm): 100
Hole Quantity: 1
Distance between retainer holes (in): 4.09
Hole Spacing (in): 15.846
Attachment Method: CapSure
Shank Thickness (in): 3.937
Hole Spacing (mm): 402.5
Shank Width (mm): 100.00
Ripper Tip Size: CR500
Retention (CapSure or Pin-On): CapSure
Units of MeasureUSMetric
Shank Width (in): 3.94
Distance between retainer holes (mm): 103.80
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Track-Type Tractor
D10RD10T
View More
Track-Type Tractor
D10RD10T
Warranty Information
Return Policy
Parts diagram for 357-2704
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
357-2704357-2704
416-0246416-0246
353-2548353-2548
View All Parts
Frequently bought together
357-2704
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
416-0246
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
353-2548
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-0755
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
326-1643
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 357-2704
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 357-2704

The Shank Protector helps to safeguard and cover the shank of a tool or equipment, typically for purposes of protection during storage, transport, or handling. The Shank Protector consists of a few parts, including a sleeve and a lock retainer. The Sleeve is a cylindrical or tubular component that fits over the shank of the tool or equipment. The Lock Retainer is a mechanism incorporated into the shank protector to secure the sleeve in place.

Attributes:
• Provides a protective barrier around the shank, shielding it from damage, corrosion, or other environmental factors
• Designed to snugly encase the shank, preventing physical contact with potentially abrasive or corrosive surfaces
• Ensures the sleeve remains securely attached to the shank

Applications:
The Shank Protector is used to preserve the shank's condition and prevent potential issues caused by impacts, abrasion, or exposure to elements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 357-2704

Units of Measure

USMetric
Shank Width (in): 3.94
Distance between retainer holes (mm): 103.80
Wear or Durability: Standard
Shank Thickness (mm): 100
Hole Quantity: 1
Distance between retainer holes (in): 4.09
Hole Spacing (in): 15.846
Attachment Method: CapSure
Shank Thickness (in): 3.937
Hole Spacing (mm): 402.5
Shank Width (mm): 100.00
Ripper Tip Size: CR500
Retention (CapSure or Pin-On): CapSure
View More
Compatible Models for part number 357-2704

TRACK-TYPE TRACTOR

D10R D10T

View More
Related parts
2J-3507
2J-3507: 1''-8 Hex Nut
Contact Dealer
353-2548
353-2548: Ripper Pin
Contact Dealer
3G-8858
3G-8858: Ripper Pin
Contact Dealer
6Y-1202
6Y-1202: Tip Pin Retainer
Contact Dealer
416-0246
416-0246: PIN KIT
Contact Dealer
102-9062
102-9062: Ripper Pin
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert