NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindows & Glass357-9236: 6.8mm Thick Door Glass
Home
CabsCab VisibilityWindows & Glass
357-9236: 6.8mm Thick Door Glass
357-9236: 6.8mm Thick Door Glass

Cat® Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Product Images
357-9236: 6.8mm Thick Door Glass
357-9236: 6.8mm Thick Door Glass
357-9236: 6.8mm Thick Door Glass
357-9236: 6.8mm Thick Door Glass
357-9236: 6.8mm Thick Door Glass

Cat® Cabin Door Glass provides visibility and protection while allowing operators to see their surroundings and perform tasks safely

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety
• Light-green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety
• Light-green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 7
Overall Width (mm): 1560
Overall Length (mm): 886
Thickness (in): 0.27
Overall Width (in): 61.43
Overall Length (in): 34.87
Material: Glass Ceramic
Units of MeasureUSMetric
Thickness (mm): 7
Overall Width (mm): 1560
Overall Length (mm): 886
View More
Compatible Models
Compatible Models
Motor Grader
140M 3 AWD14L16M18M312M15016M314M12M 3 AWD14M-314M3160M 3 AWD140M 3140M 214016012M 312M 2161418140M120M160M 2160M 3120M 2160M
View More
Motor Grader
140M 3 AWD14L16M18M312M15016M314M12M 3 AWD14M-314M3160M 3 AWD140M 3140M 214016012M 312M 2161418140M120M160M 2160M 3120M 2160M
Warranty Information
Return Policy
Parts diagram for 357-9236
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 357-9236
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 357-9236

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety
• Light-green tinted heat treated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 357-9236

Units of Measure

USMetric
Thickness (mm): 7
Overall Width (mm): 1560
Overall Length (mm): 886
Thickness (in): 0.27
Overall Width (in): 61.43
Overall Length (in): 34.87
Material: Glass Ceramic
View More
Compatible Models for part number 357-9236

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 150 16M3 14M 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 16 14 18 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert