NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemIntake ComponentsVenturis359-0744: Short Block
Home
EngineExhaust SystemIntake ComponentsVenturis
359-0744: Short Block
359-0744: Short Block

Contains: Cylinder Block, Crankshaft, Pistons, Connective Rods, and Rear-end Oil Seal

Brand: Cat

fallback-image
359-0744: Short Block

Contains: Cylinder Block, Crankshaft, Pistons, Connective Rods, and Rear-end Oil Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1202
20R-1202 : BLOCK A SHRT
Contact Dealer
Description
Description

REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar  OR  destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.

BENEFITS:
• Lower cost by reusing workable components from original engine
• Reduced downtime
• Superior quality & reliability
• Quick turnarounds for maintaining productivity

Standard 12-month Warranty

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar  OR  destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.

BENEFITS:
• Lower cost by reusing workable components from original engine
• Reduced downtime
• Superior quality & reliability
• Quick turnarounds for maintaining productivity

Standard 12-month Warranty

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models
Compatible Models
Paving Compactor
C13 MARINEMG630
Generator
LC20XX
Generator Set
C4.4DE110EXQP60C4.4C4.4DE88E0C4.4DE65E3C4.4DE88E3C4.4DE110E2
Engine
C4.4
Soil Compactor
CS12 GCCS10CS11CS12CS13CS13 GCCP13
Backhoe Loader
434430432444F2426 F2444442E434E422E434F416F2430F416420F2428F2426416E428F428416F432E444F432F444E420428E432F2430F2434F2420F
Telehandler
TH407CTH337CTH414CTH406CTH336CTH514CTH417C
Compact Wheel Loader
920K914914K910K920
Gen Set Engine
POWER SYS
Asphalt Paver
AP-300D
Industrial Engine
C4.4
Excavator
312D2 GC312D2316 GC313D2 GC312D2 L313D2313D2 LGP
Vibratory Compactor
CS11 GCCS10 GCCP11 GCCP12 GC
View More
Paving Compactor
C13 MARINEMG630
Warranty Information
Return Policy
Parts diagram for 359-0744
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 359-0744
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 359-0744

REQUIRED For Replacement labeled Engines, Long Blocks, and short blocks sold within the U.S. and U.S. Territories the engine core (i.e. old engine) that is removed MUST be returned to your selling Caterpillar dealer, so that they can return to Caterpillar  OR  destroy, as required by law. Proof of return or destruction will then be provided to the EPA and or California ARB if required. See PELJ1301 for additional details.

BENEFITS:
• Lower cost by reusing workable components from original engine
• Reduced downtime
• Superior quality & reliability
• Quick turnarounds for maintaining productivity

Standard 12-month Warranty

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 359-0744

We are still working on adding a specification for this part.

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models for part number 359-0744

PAVING COMPACTOR

C13 MARINE MG630

GENERATOR

LC20XX

GENERATOR SET

C4.4DE110E XQP60 C4.4 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CS10 CS11 CS12 CS13 CS13 GC CP13

BACKHOE LOADER

434 430 432 444F2 426 F2 444 442E 434E 422E 434F 416F2 430F 416 420F2 428F2 426 416E 428F 428 416F 432E 444F 432F 444E 420 428E 432F2 430F2 434F2 420F

TELEHANDLER

TH407C TH337C TH414C TH406C TH336C TH514C TH417C

COMPACT WHEEL LOADER

920K 914 914K 910K 920

GEN SET ENGINE

POWER SYS

ASPHALT PAVER

AP-300D

INDUSTRIAL ENGINE

C4.4

EXCAVATOR

312D2 GC 312D2 316 GC 313D2 GC 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CS11 GC CS10 GC CP11 GC CP12 GC

View More
Compare Alternate Parts
359-0744
This part:
359-0744: Short Block
Description

Contains: Cylinder Block, Crankshaft, Pistons, Connective Rods, and Rear-end Oil Seal

20R-1202
This part:
20R-1202: BLOCK A SHRT

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert