NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets359-8181: Rear Camera Cover
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle Brackets
359-8181: Rear Camera Cover
359-8181: Rear Camera Cover

Cover

Brand: Cat

Product Images
359-8181: Rear Camera Cover
359-8181: Rear Camera Cover
359-8181: Rear Camera Cover
359-8181: Rear Camera Cover
359-8181: Rear Camera Cover

Cover

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cover for the rearview camera used on certain Excavator models.

Attributes:
• Material: Steel
• Weld mounted

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cover for the rearview camera used on certain Excavator models.

Attributes:
• Material: Steel
• Weld mounted

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (mm): 91
Overall Width (mm): 126
Overall Height (mm): 26
Material Thickness (mm): 3
Hole Size (mm): 7 (3X)
Overall Length (in): 3.57
Overall Width (in): 4.96
Overall Height (in): 1.02
Material Thickness (in): 0.12
Hole Size (in): 0.26 (3X)
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (mm): 91
Overall Width (mm): 126
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM320E
Excavator
336E LN318E L320E L352F316F L340F349F L349F LXE336F LNXE329F L313F GC312E323F SA312F320E340F L LRE316F336E324E336F336F LN XE323E L352F-VG313F LGC323F LN336F LN329E LN324E L326F L336F L323F323E SA336F XE320E LN318F L323F OEM320F L330F336F L XE316E L312E L349E L323E LN329E L318F326F323F L313F L340F L UHD349E L VG324E LN330F L352F XE VG330F LN313F336E L326F LN349E349F
Mobile Hyd Power Unit
349E L HVG336FMHPU349E330FMHPU336F352FMHPU323F OEM330F
View More
Hex Based Spl Solution
330F OEM352F OEM320E
Warranty Information
Return Policy
Parts diagram for 359-8181
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 359-8181
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 359-8181

Description:
Cover for the rearview camera used on certain Excavator models.

Attributes:
• Material: Steel
• Weld mounted

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 359-8181

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (mm): 91
Overall Width (mm): 126
Overall Height (mm): 26
Material Thickness (mm): 3
Hole Size (mm): 7 (3X)
Overall Length (in): 3.57
Overall Width (in): 4.96
Overall Height (in): 1.02
Material Thickness (in): 0.12
Hole Size (in): 0.26 (3X)
View More
Compatible Models for part number 359-8181

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

EXCAVATOR

336E LN 318E L 320E L 352F 316F L 340F 349F L 349F LXE 336F LNXE 329F L 313F GC 312E 323F SA 312F 320E 340F L LRE 316F 336E 324E 336F 336F LN XE 323E L 352F-VG 313F LGC 323F LN 336F LN 329E LN 324E L 326F L 336F L 323F 323E SA 336F XE 320E LN 318F L 323F OEM 320F L 330F 336F L XE 316E L 312E L 349E L 323E LN 329E L 318F 326F 323F L 313F L 340F L UHD 349E L VG 324E LN 330F L 352F XE VG 330F LN 313F 336E L 326F LN 349E 349F

MOBILE HYD POWER UNIT

349E L HVG 336FMHPU 349E 330FMHPU 336F 352FMHPU 323F OEM 330F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert