Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 118
View More
Compatible Models for part number 361-3549
UNDERGROUND ART TRUCK
AD22
TRUCK ENGINE
C13
INTEGRATED TOOLCARRIER
IT38G II IT38H IT38G IT38F
WHEEL TRACTOR-SCRAPER
631K 637 631 637K 657 651
LOAD HAUL DUMP
R1700 R2900 XE R1700 XE
LOAD, HAUL, DUMP
R1700K
OFF HIGHWAY TRUCK
793D 777 773 793F 785D 789 785 793 789G 777E 789D
MATERIAL HANDLER
MH3250 MH3032 MH3040 MH3050
MOTOR GRADER
18M3 120H 16 18 120K 120 GC 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 140G 16H 140H NA 130G 140K 2 140 143H 16GC 14H 12H 24H 12K 120 160K 160H 16H NA 160H NA 140 GC 16M3 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2
ROTARY CUTTER
RC20
WHEEL SKIDDER
555D 535D 545D 525D
TRACK-TYPE TRACTOR
D6H XL D6H XR D6R III D10 D11 D8 GC D6R XL D9 GC D6R II D7R SERIES D8GC D6R D6T D6H D9 D8 D8T D8R D10T2 D6R STD D8R II D7R II D6R LGP
MINI HYD EXCAVATOR
308E SR 308E2SR 308 308E2 SR
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 568
EXCAVATOR
336E LH 336D2 LXE FM538 333 GC FM548 336F XE 374F L 330D2 336E LNH MH3040 340MHPU 326 GC 336 MHPU 336F L XE 326GC 320 GX 330F LN FM568 330GC 320 GC 336E H 340 336 GC 329D L 336F LN XE 320 374F 326 330 GC 325 323 329E L 330 330D2 L 335 336 333 329D 330F L 336F LNXE 336D2 XE 323GC 329E LN 329D2 L 329D2 336D2 L XE
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.