NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits363-5911: Wheel Assembly-Steering
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
363-5911: Wheel Assembly-Steering
363-5911: Wheel Assembly-Steering

Cat® Steering Wheel Assembly

Brand: Cat

Product Images
363-5911: Wheel Assembly-Steering
363-5911: Wheel Assembly-Steering
363-5911: Wheel Assembly-Steering
363-5911: Wheel Assembly-Steering
363-5911: Wheel Assembly-Steering

Cat® Steering Wheel Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Provides a steering wheel for guiding Cat machine.

Attributes:
• Mounting type: Serration
• Wheel outside diameter: 406 mm (15.98 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Provides a steering wheel for guiding Cat machine.

Attributes:
• Mounting type: Serration
• Wheel outside diameter: 406 mm (15.98 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 406
Height (mm): 76.5
Inside Diameter (mm): 20.9
Inside Diameter (in): 0.82
Height (in): 3.01
Outside Diameter (in): 15.98
Units of MeasureUSMetric
Outside Diameter (mm): 406
Height (mm): 76.5
Inside Diameter (mm): 20.9
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models
Compatible Models
Paving Compactor
C13 MARINEMG630
Integrated Toolcarrier
IT62GIT62HIT38H
Soil Compactor
CS12 GCCP44BCP68BCP56BCP11CP12CP13CP14CP16CP17CS20CS64BCS76BCS10CS11CS12CS13CS13 GCCS14CS16CS17CS19CS74BCP7CP5CS44BCS56BCS68BCS10 GCCP12 GCCS66BCS78BCS54BCP13 GCCP74BCS5CS11 GC
Ejector Truck
730C2 EJ730C740B740730
Backhoe Loader
420XE427F2424B HD416F2415416420F2428F2426424B428436C424420432F2446D420D430F2415F2430D434430432444F2426 F2444440450422F2416C416D434F2
Off Highway Truck
772770777G
Compact Wheel Loader
901C903902901902C902C2903C2903D903C901C2
Wheel Loader
962966972H972K972M972972L966 GC980982950G962H962G986H950H950K962L962K950M950L962M988H966H966L966K966M950962M Z950M Z950GC950 GC972M XE938G II966M XE980L980K980M938H982M
Articulated Truck
725C730C2725C2740C740B730C745C725740735C735B730735 OEM735
Asphalt Paver
AP-655D
Industrial Loader
415F2 IL
Off-Highway Truck
D10R
Pneumatic Compactor
CW-14PS-360BPS-360CPS-150C
Quarry Truck
771D772G770G
Truck
773G LRC770G793B793C772G773D773G773F773G OEM785B775G775F772G OEM775D789B777D777G777F775G OEM772770775G LRC770G OEM769D
Compactor
CCS7CCS9
Tractor
776D
Vibratory Compactor
CS-56CS11 GCCS-54CS78BCS-44BCS-56BCS-68BCS54BCP-533ECS7CS-323CCS-44CS-34CS-433ECS-663ECS-54BCS-66BCS-78BCB-564DCS-79BCP-663ECS-423ECP12CS-64BCS-76BCP-323CCP74BCS-533ECP-54BCP7CS-76CS-74CS68BCS56BCS-74BCS44BCB-434DCP-563ECS-64CS79BCP-56BCP-68BCP-44BCP-64CS512 GCCP-54CP-56CP-573ECP54BCP-74BCB-534DCP-44CP11 GCCS-583ECP-34CP76BCS74BCB-634DCS10 GCCS-573ECS-683ECS12CS14CP-76CS-563ECP12 GCCP-74CP68BCP44BCP56B
View More
Paving Compactor
C13 MARINEMG630
Warranty Information
Return Policy
Parts diagram for 363-5911
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 363-5911
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 363-5911

Description:
Provides a steering wheel for guiding Cat machine.

Attributes:
• Mounting type: Serration
• Wheel outside diameter: 406 mm (15.98 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 363-5911

Units of Measure

USMetric
Outside Diameter (mm): 406
Height (mm): 76.5
Inside Diameter (mm): 20.9
Inside Diameter (in): 0.82
Height (in): 3.01
Outside Diameter (in): 15.98
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models for part number 363-5911

PAVING COMPACTOR

C13 MARINE MG630

INTEGRATED TOOLCARRIER

IT62G IT62H IT38H

SOIL COMPACTOR

CS12 GC CP44B CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CP5 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS5 CS11 GC

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

BACKHOE LOADER

420XE 427F2 424B HD 416F2 415 416 420F2 428F2 426 424B 428 436C 424 420 432F2 446D 420D 430F2 415F2 430D 434 430 432 444F2 426 F2 444 440 450 422F2 416C 416D 434F2

OFF HIGHWAY TRUCK

772 770 777G

COMPACT WHEEL LOADER

901C 903 902 901 902C 902C2 903C2 903D 903C 901C2

WHEEL LOADER

962 966 972H 972K 972M 972 972L 966 GC 980 982 950G 962H 962G 986H 950H 950K 962L 962K 950M 950L 962M 988H 966H 966L 966K 966M 950 962M Z 950M Z 950GC 950 GC 972M XE 938G II 966M XE 980L 980K 980M 938H 982M

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 730C 745C 725 740 735C 735B 730 735 OEM 735

ASPHALT PAVER

AP-655D

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW-14 PS-360B PS-360C PS-150C

QUARRY TRUCK

771D 772G 770G

TRUCK

773G LRC 770G 793B 793C 772G 773D 773G 773F 773G OEM 785B 775G 775F 772G OEM 775D 789B 777D 777G 777F 775G OEM 772 770 775G LRC 770G OEM 769D

COMPACTOR

CCS7 CCS9

TRACTOR

776D

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-54 CS78B CS-44B CS-56B CS-68B CS54B CP-533E CS7 CS-323C CS-44 CS-34 CS-433E CS-663E CS-54B CS-66B CS-78B CB-564D CS-79B CP-663E CS-423E CP12 CS-64B CS-76B CP-323C CP74B CS-533E CP-54B CP7 CS-76 CS-74 CS68B CS56B CS-74B CS44B CB-434D CP-563E CS-64 CS79B CP-56B CP-68B CP-44B CP-64 CS512 GC CP-54 CP-56 CP-573E CP54B CP-74B CB-534D CP-44 CP11 GC CS-583E CP-34 CP76B CS74B CB-634D CS10 GC CS-573E CS-683E CS12 CS14 CP-76 CS-563E CP12 GC CP-74 CP68B CP44B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert