Description: An Identification Film is a label that is typically applied on the exterior of the machine. It provides the manufacturer's name on the machine. The purpose of the manufacturer name identification film is to provide branding. These Films can serve several functions, like conveying warning or safety information, as well as identifying the models and other information, and can be customized with different colors and graphic representations to make them more apparent in low light and other working conditions.
Attributes: • Provided with white characters on black background, which gives excellent visibility. • Designed to withstand exposure to harsh environments.
Applications: An Identification Film helps to find the manufacturer's name on the machine, widely used in Cat 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D3, 277D, 279D, 287D, 289D, 297D, 299D, and 299D3 Skid Steers, 336, 336F, 340, 345, 349, and 352 Excavators, 906H, 907H, and 908H Wheel Loaders, BB121 and BB124 Work Tools, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54B, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, and CW12 Compactors, D8, D8R, D8T, and D9 Track Type Tractors, MD6640 Drills, XQP1100 Generator Set, XQP1100 Special Application - No Pin.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Identification Film is a label that is typically applied on the exterior of the machine. It provides the manufacturer's name on the machine. The purpose of the manufacturer name identification film is to provide branding. These Films can serve several functions, like conveying warning or safety information, as well as identifying the models and other information, and can be customized with different colors and graphic representations to make them more apparent in low light and other working conditions.
Attributes: • Provided with white characters on black background, which gives excellent visibility. • Designed to withstand exposure to harsh environments.
Applications: An Identification Film helps to find the manufacturer's name on the machine, widely used in Cat 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D3, 277D, 279D, 287D, 289D, 297D, 299D, and 299D3 Skid Steers, 336, 336F, 340, 345, 349, and 352 Excavators, 906H, 907H, and 908H Wheel Loaders, BB121 and BB124 Work Tools, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54B, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, and CW12 Compactors, D8, D8R, D8T, and D9 Track Type Tractors, MD6640 Drills, XQP1100 Generator Set, XQP1100 Special Application - No Pin.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Film Color: Black
Film Width (in): 4.62
Height (in): 4.61
Height (mm): 117.3
Film Width (mm): 117.3
Length (in): 7.57
Length (mm): 192.4
Letter Color: White
Material: Film,PVC Plastic
Units of MeasureUSMetric
Film Color: Black
Film Width (in): 4.62
Height (in): 4.61
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB7CB10
Multi Terrain Loader
277D297D297D2297D XHP287D297D2 XHP
Track-Type Tractor
D9D8TD8R
Compact Track Loader
289D299D XHP299D279D299D2299D2 XHP
Generator Set
C32
Skid Steer Loader
246D272D272D XHP262D272D2 XHP272D2
Box Blade
BB121BB124
Pneumatic Compactor
CW12
Industrial Engine
C4.4
Compactor
CB8CB7CB10CB13CB15CB16
Excavator
340336 MHPU349336 GC352336345 GC
Vibratory Compactor
CB10CB-54BCB-66BCB7CB-64BCB-44BCB-68BCB46B
View More
Asphalt Compactor
CB7CB10
Warranty Information
Return Policy
Parts diagram for 365-8085
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 365-8085
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 365-8085
Description: An Identification Film is a label that is typically applied on the exterior of the machine. It provides the manufacturer's name on the machine. The purpose of the manufacturer name identification film is to provide branding. These Films can serve several functions, like conveying warning or safety information, as well as identifying the models and other information, and can be customized with different colors and graphic representations to make them more apparent in low light and other working conditions.
Attributes: • Provided with white characters on black background, which gives excellent visibility. • Designed to withstand exposure to harsh environments.
Applications: An Identification Film helps to find the manufacturer's name on the machine, widely used in Cat 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D3, 277D, 279D, 287D, 289D, 297D, 299D, and 299D3 Skid Steers, 336, 336F, 340, 345, 349, and 352 Excavators, 906H, 907H, and 908H Wheel Loaders, BB121 and BB124 Work Tools, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54B, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, and CW12 Compactors, D8, D8R, D8T, and D9 Track Type Tractors, MD6640 Drills, XQP1100 Generator Set, XQP1100 Special Application - No Pin.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 365-8085
Units of Measure
USMetric
Film Color: Black
Film Width (in): 4.62
Height (in): 4.61
Height (mm): 117.3
Film Width (mm): 117.3
Length (in): 7.57
Length (mm): 192.4
Letter Color: White
Material: Film,PVC Plastic
View More
Compatible Models for part number 365-8085
ASPHALT COMPACTOR
CB7 CB10
MULTI TERRAIN LOADER
277D 297D 297D2 297D XHP 287D 297D2 XHP
TRACK-TYPE TRACTOR
D9 D8T D8R
COMPACT TRACK LOADER
289D 299D XHP 299D 279D 299D2 299D2 XHP
GENERATOR SET
C32
SKID STEER LOADER
246D 272D 272D XHP 262D 272D2 XHP 272D2
BOX BLADE
BB121 BB124
PNEUMATIC COMPACTOR
CW12
INDUSTRIAL ENGINE
C4.4
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16
EXCAVATOR
340 336 MHPU 349 336 GC 352 336 345 GC
VIBRATORY COMPACTOR
CB10 CB-54B CB-66B CB7 CB-64B CB-44B CB-68B CB46B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.