NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsOther Covers & Supports366-6169: Right-Hand Wheel Well Fender Cover
Home
Structures & Other Systems ComponentsOther Covers & Supports
366-6169: Right-Hand Wheel Well Fender Cover
366-6169: Right-Hand Wheel Well Fender Cover

Cat® A Right-Hand Wheel Well Fender Cover provides protective shielding for the wheel compartment, enhancing safety and preventing debris from entering.

Brand: Cat

Product Images
366-6169: Right-Hand Wheel Well Fender Cover
366-6169: Right-Hand Wheel Well Fender Cover
366-6169: Right-Hand Wheel Well Fender Cover
366-6169: Right-Hand Wheel Well Fender Cover
366-6169: Right-Hand Wheel Well Fender Cover

Cat® A Right-Hand Wheel Well Fender Cover provides protective shielding for the wheel compartment, enhancing safety and preventing debris from entering.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Covers and fenders act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Attributes:
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Overall Length: 664.7 mm (26.169 in)
Overall Height: 486 mm (19.134 in)
Overall Width: 441.2 mm (17.370 in)
Material: Plastic

Applications:
Used on a variety of Track Excavators

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Covers and fenders act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Attributes:
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Overall Length: 664.7 mm (26.169 in)
Overall Height: 486 mm (19.134 in)
Overall Width: 441.2 mm (17.370 in)
Material: Plastic

Applications:
Used on a variety of Track Excavators

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Approx. Weight (kg): 2.35
Approx. Weight (lb): 5.19
Material Description: PLASTIC
Overall Height (in): 19.13
Overall Height (mm): 486
Overall Length (in): 26.17
Overall Length (mm): 664.7
Overall Width (in): 17.37
Overall Width (mm): 441.2
Material: Plastic Plastic
Units of MeasureUSMetric
Approx. Weight (kg): 2.35
Approx. Weight (lb): 5.19
Material Description: PLASTIC
View More
Compatible Models
Compatible Models
Wheel Loader
938K938M924K926M930K930M
View More
Wheel Loader
938K938M924K926M930K930M
Warranty Information
Return Policy
Parts diagram for 366-6169
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 366-6169
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 366-6169

Description:
Cat® Covers and fenders act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Attributes:
Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Overall Length: 664.7 mm (26.169 in)
Overall Height: 486 mm (19.134 in)
Overall Width: 441.2 mm (17.370 in)
Material: Plastic

Applications:
Used on a variety of Track Excavators

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 366-6169

Units of Measure

USMetric
Approx. Weight (kg): 2.35
Approx. Weight (lb): 5.19
Material Description: PLASTIC
Overall Height (in): 19.13
Overall Height (mm): 486
Overall Length (in): 26.17
Overall Length (mm): 664.7
Overall Width (in): 17.37
Overall Width (mm): 441.2
Material: Plastic Plastic
View More
Compatible Models for part number 366-6169

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert