NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits366-9748: WIRING KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
366-9748: WIRING KIT
366-9748: WIRING KIT

Cat® Wiring Kit (HEUI Injector)

Brand: Cat

Product Images
366-9748: WIRING KIT
366-9748: WIRING KIT

Cat® Wiring Kit (HEUI Injector)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:Cat wiring kits are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.Attributes:• OEM direct replacement• Heat resistant• Wiring kit includes: shrinkable tubing, 16 AWG wires, uninsulated wire (butt) splices, 2 Socket connectorApplications:Typically used as service repair kit for injector harnesses (connects HEUI unit injectors and valve cover connectors) in Cat machines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:Cat wiring kits are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.Attributes:• OEM direct replacement• Heat resistant• Wiring kit includes: shrinkable tubing, 16 AWG wires, uninsulated wire (butt) splices, 2 Socket connectorApplications:Typically used as service repair kit for injector harnesses (connects HEUI unit injectors and valve cover connectors) in Cat machines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Pumper
SPF743
Truck Engine
C7C93126E3126C11C13C15
Wheel Tractor-Scraper
631K627623621637627K LRC631623K621K627K637K657651
Load Haul Dump
R2900 XE
Site Prep Tractor
586C2864C
Off Highway Truck
772770777775773793F798 AC793798777G796 AC794 AC
Material Handler
M325D MHM325D L MH
Motor Grader
18M324161418120K12M 3 AWD160140M140K140G150140K 2160M 3 AWD14012H24M12K14M312M 312M 2160K160M140M 3 AWD140M 3140M 216M3160M 2160M 3120K 2
Wheel Skidder
535C545C525C
Track-Type Tractor
D6T LGPD6R IIID7R LGPD6T LGPPATD6R XLD6R IID6T XWD6T XLD5ND6RD6TD6ND7ED7RD6R STDD6T XL PATD6T XW PATD6R LGPD7R XRD7E LGP
Asphalt Paver
BG-2455DAP-1000DBG-260DAP-1055D
Marine Engine
C175-16C9.3C9C7
Track Feller Buncher
TK7322390TK722552 2TK721TK752511541 2TK7415225212491521B532522B541551552TK711
Pipelayer
PL72
Excavator
336E LN336E LH325D FM LL325B L336D2 LXE336D324D336E336F336D2 L326D L340D2 L336F XE336E LNH325C L336D2L OEM322C336D LN325C FM340F L UHD330D FM325D FM325D L330C L336D L336D2336F L XE568 FM330C FM324D L330D L336E L325C325D336E H340F324D FM LL330D MH328D LCR329D LN329D L324D FM340F L LRE336F LN XE330D LN336F L568 FM LL336D2 GC340D L336329D336F LNXE336D2 XE330C LN325D MH336F LN322C FM330C330D324D LN336D2 L XE330C MH
Petroleum Package
CX35-C18ICX31-C15ITH31-E61
Mobile Hyd Power Unit
330D L336E L329D L336E MHPU336D L323D LN325D L325D336D336E330D324D LN330C330D LN336D2
Power Package
C7
Wheel Tractor
631K651623H621K OEM621H627G627H637G
Generator Set
C9 GEN SETC9C175-20C175-16XQP300C9.3D250GCD300GC3516C
Rotary Mixer
RM800
Reclaimer Mixer
RM800
Combine Harvester
460
Engine
C175-16C15C18C9 INDUSTRIAL3512EC13BC9.3
Track Loader
973C973D973K963C953C
Petroleum Engine
C15C27C9C72016C175-163512E
Soil Compactor
815F II815B
Locomotive Engine
C175-16C175-20
Ejector Truck
730C2 EJ730C740B740
Cold Planer
PM312PM313PM310PM820PM825PM822PM-102
Wheel Dozer
834844834H834K854814F II854K844K
Landfill Compactor
816F II
Wheel Loader
972K988 XE972M972L986950G II988GC962H986H988950H986K990993992988K XE988H988K966D966F966L966K966M966F II966K XE990K972M XE993K966M XE962G II992K
Road Reclaimer
RM800
Gen Set Engine
3126B
Challenger
MTC735MT765MTC745MT755MT745MT735MTC755MTC765
Transmission
CX35
Articulated Truck
725C730C2725C2730 EJECTOR740C740B740 GC730C745C725740735C735B745730735 OEM730C OEM735
Rotary/Track Drills
MD5075MD5075C
Wheeled Excavator
M325C MH
Industrial Engine
C183126BC7C9C9.3C9.3BC175-16C-9C13C15
Wheel Scraper
637K637E637G637D627G
Wheel Feller Buncher
573
Quarry Truck
777E772G770G
Truck
797773G LRC770G795F XQ793F772G793F XQ773G797F773F794 AC773G OEM797B793F CMD775G775F772G OEM793F OEM795F AC777G777F793F AC775G OEM772770775G LRC770G OEM
Logger
322C
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 366-9748

Description:Cat wiring kits are designed to reliably power machine electronics and systems under demanding operating conditions. Direct OEM replacement harness assemblies allow easy field service of Cat machines with a harness made to meet exact machine requirements.Attributes:• OEM direct replacement• Heat resistant• Wiring kit includes: shrinkable tubing, 16 AWG wires, uninsulated wire (butt) splices, 2 Socket connectorApplications:Typically used as service repair kit for injector harnesses (connects HEUI unit injectors and valve cover connectors) in Cat machines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 366-9748

We are still working on adding a specification for this part.

Compatible Models for part number 366-9748

PUMPER

SPF743

TRUCK ENGINE

C7 C9 3126E 3126 C11 C13 C15

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 631 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R2900 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

772 770 777 775 773 793F 798 AC 793 798 777G 796 AC 794 AC

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

18M3 24 16 14 18 120K 12M 3 AWD 160 140M 140K 140G 150 140K 2 160M 3 AWD 140 12H 24M 12K 14M3 12M 3 12M 2 160K 160M 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3 120K 2

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6T LGP D6R III D7R LGP D6T LGPPAT D6R XL D6R II D6T XW D6T XL D5N D6R D6T D6N D7E D7R D6R STD D6T XL PAT D6T XW PAT D6R LGP D7R XR D7E LGP

ASPHALT PAVER

BG-2455D AP-1000D BG-260D AP-1055D

MARINE ENGINE

C175-16 C9.3 C9 C7

TRACK FELLER BUNCHER

TK732 2390 TK722 552 2 TK721 TK752 511 541 2 TK741 522 521 2491 521B 532 522B 541 551 552 TK711

PIPELAYER

PL72

EXCAVATOR

336E LN 336E LH 325D FM LL 325B L 336D2 LXE 336D 324D 336E 336F 336D2 L 326D L 340D2 L 336F XE 336E LNH 325C L 336D2L OEM 322C 336D LN 325C FM 340F L UHD 330D FM 325D FM 325D L 330C L 336D L 336D2 336F L XE 568 FM 330C FM 324D L 330D L 336E L 325C 325D 336E H 340F 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM 340F L LRE 336F LN XE 330D LN 336F L 568 FM LL 336D2 GC 340D L 336 329D 336F LNXE 336D2 XE 330C LN 325D MH 336F LN 322C FM 330C 330D 324D LN 336D2 L XE 330C MH

PETROLEUM PACKAGE

CX35-C18I CX31-C15I TH31-E61

MOBILE HYD POWER UNIT

330D L 336E L 329D L 336E MHPU 336D L 323D LN 325D L 325D 336D 336E 330D 324D LN 330C 330D LN 336D2

POWER PACKAGE

C7

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627G 627H 637G

GENERATOR SET

C9 GEN SET C9 C175-20 C175-16 XQP300 C9.3 D250GC D300GC 3516C

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

COMBINE HARVESTER

460

ENGINE

C175-16 C15 C18 C9 INDUSTRIAL 3512E C13B C9.3

TRACK LOADER

973C 973D 973K 963C 953C

PETROLEUM ENGINE

C15 C27 C9 C7 2016 C175-16 3512E

SOIL COMPACTOR

815F II 815B

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

730C2 EJ 730C 740B 740

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM-102

WHEEL DOZER

834 844 834H 834K 854 814F II 854K 844K

LANDFILL COMPACTOR

816F II

WHEEL LOADER

972K 988 XE 972M 972L 986 950G II 988GC 962H 986H 988 950H 986K 990 993 992 988K XE 988H 988K 966D 966F 966L 966K 966M 966F II 966K XE 990K 972M XE 993K 966M XE 962G II 992K

ROAD RECLAIMER

RM800

GEN SET ENGINE

3126B

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 MTC755 MTC765

TRANSMISSION

CX35

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 730C OEM 735

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C18 3126B C7 C9 C9.3 C9.3B C175-16 C-9 C13 C15

WHEEL SCRAPER

637K 637E 637G 637D 627G

WHEEL FELLER BUNCHER

573

QUARRY TRUCK

777E 772G 770G

TRUCK

797 773G LRC 770G 795F XQ 793F 772G 793F XQ 773G 797F 773F 794 AC 773G OEM 797B 793F CMD 775G 775F 772G OEM 793F OEM 795F AC 777G 777F 793F AC 775G OEM 772 770 775G LRC 770G OEM

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert