NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters368-3781: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
368-3781: Bucket Adapter
368-3781: Bucket Adapter

Weld-On Cat® Advansys™ 130 Two Strap Adapter - LH Corner

Brand: Cat

Product Images
368-3781: Bucket Adapter
368-3781: Bucket Adapter
368-3781: Bucket Adapter
368-3781: Bucket Adapter
368-3781: Bucket Adapter
368-3781: Bucket Adapter

Weld-On Cat® Advansys™ 130 Two Strap Adapter - LH Corner

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•A130 Right-hand hammerless adapter to fit a 70 mm base edge with a 22.5 degree bevel angle
•5 degree kick-out angle


Applications:
• Excavator Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•A130 Right-hand hammerless adapter to fit a 70 mm base edge with a 22.5 degree bevel angle
•5 degree kick-out angle


Applications:
• Excavator Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH Corner
Type: Two Strap
Bevel Angle: 22.5
Material: Carbon Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 21.181
Hole Quantity: 0
Size: Advansys 130
Corner Kickout Angle: 5
Width (mm): 159
Bottom Strap Length (mm): 305
Attachment Method: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 70
Bottom Strap Length (in): 12.008
Series: Advansys
Overall Length (mm): 538
Width (in): 6.26
Units of MeasureUSMetric
Position: RH Corner
Type: Two Strap
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Generator Set
3512
Bucket
BUCKET
Excavator
336D2349 GC340352F349349F L330 GC349F LXE349D L336 GC345336D2 XE349D2 L349D2330352350336D2 GC340D L352F-VG336D2 L336D2 L XE336333355349D352F XE VG340D2 L336F L349F345 GC
View More
Generator Set
3512
Warranty Information
Return Policy
Parts diagram for 368-3781
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 368-3781
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 368-3781

Offering unparalleled manufacturing precision, Cat® Advansys adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•A130 Right-hand hammerless adapter to fit a 70 mm base edge with a 22.5 degree bevel angle
•5 degree kick-out angle


Applications:
• Excavator Buckets

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 368-3781

Units of Measure

USMetric
Position: RH Corner
Type: Two Strap
Bevel Angle: 22.5
Material: Carbon Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 21.181
Hole Quantity: 0
Size: Advansys 130
Corner Kickout Angle: 5
Width (mm): 159
Bottom Strap Length (mm): 305
Attachment Method: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 70
Bottom Strap Length (in): 12.008
Series: Advansys
Overall Length (mm): 538
Width (in): 6.26
View More
Compatible Models for part number 368-3781

GENERATOR SET

3512

BUCKET

BUCKET

EXCAVATOR

336D2 349 GC 340 352F 349 349F L 330 GC 349F LXE 349D L 336 GC 345 336D2 XE 349D2 L 349D2 330 352 350 336D2 GC 340D L 352F-VG 336D2 L 336D2 L XE 336 333 355 349D 352F XE VG 340D2 L 336F L 349F 345 GC

View More
Related parts
368-3780
368-3780: Bucket Adapter
Contact Dealer
368-3782
368-3782: Bucket Adapter
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert